SPRUJ42E March 2022 – October 2024 AM2631 , AM2631-Q1 , AM2632 , AM2632-Q1 , AM2634 , AM2634-Q1
PRODUCTION DATA
VIM Compare Status Register.
Return to Summary Table
| Instance Name | Physical Address |
|---|---|
| R5SS0 | 5321 0008h |
| R5SS1 | 5321 1008h |
| 31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 |
| NU6 | |||||||
| R/W | |||||||
| 0h | |||||||
| 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 |
| NU6 | CMPE2 | ||||||
| R/W | R/W | ||||||
| 0h | 0h | ||||||
| 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 |
| NU5 | STC2 | ||||||
| R/W | R/W | ||||||
| 0h | 0h | ||||||
| 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
| NU4 | STET2 | STE2 | |||||
| R/W | R/W | R/W | |||||
| 0h | 0h | 0h | |||||
| Bit | Field | Type | Reset | Description |
|---|---|---|---|---|
| 31:17 | NU6 | R/W | 0h | Reserved |
| 16 | CMPE2 | R/W | 0h | Compare Error 0 = VIM signals are identical 1= VIM signal compare mismatch Writes '1' to clear this bit |
| 15:9 | NU5 | R/W | 0h | Reserved |
| 8 | STC2 | R/W | 0h | Self Test Complete 0 = self test on-going if self test mode asserted 1 = self test is complete Writes have no effect |
| 7:2 | NU4 | R/W | 0h | Reserved |
| 1 | STET2 | R/W | 0h | Self Test Error Type 0 = self test failed during Compare Match test 1 = self test failed during Compare mismatch test Writes have no effect |
| 0 | STE2 | R/W | 0h | Self Test Error 0 = self test passed 1 = self test failed Writes have no effect |