SPRUJ42E March 2022 – October 2024 AM2631 , AM2631-Q1 , AM2632 , AM2632-Q1 , AM2634 , AM2634-Q1
PRODUCTION DATA
Enable WFI check before R5 Reset is asserted.
Return to Summary Table
| Instance Name | Physical Address |
|---|---|
| MSS_RCM | 5320 8044h |
| 31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 |
| RESERVED | RST_WFICHECK1_R5B | ||||||
| NONE | R/W | ||||||
| 0h | 7h | ||||||
| 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 |
| RESERVED | RST_WFICHECK1_R5A | ||||||
| NONE | R/W | ||||||
| 0h | 7h | ||||||
| 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 |
| RESERVED | RST_WFICHECK1_R5SSB | ||||||
| NONE | R/W | ||||||
| 0h | 7h | ||||||
| 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
| RESERVED | RST_WFICHECK1_R5SSA | ||||||
| NONE | R/W | ||||||
| 0h | 7h | ||||||
| Bit | Field | Type | Reset | Description |
|---|---|---|---|---|
| 31:27 | RESERVED | NONE | 0h | Reserved |
| 26:24 | RST_WFICHECK1_R5B | R/W | 7h | Writing 3'b000 will disable check for WFI before local reset assertion of CORE0 |
| 23:19 | RESERVED | NONE | 0h | Reserved |
| 18:16 | RST_WFICHECK1_R5A | R/W | 7h | Writing 3'b000 will disable check for WFI before local reset assertion of CORE0 |
| 15:11 | RESERVED | NONE | 0h | Reserved |
| 10:8 | RST_WFICHECK1_R5SSB | R/W | 7h | Writing 3'b000 will disable check for WFI before global reset assertion of CORE1 |
| 7:3 | RESERVED | NONE | 0h | Reserved |
| 2:0 | RST_WFICHECK1_R5SSA | R/W | 7h | Writing 3'b000 will disable check for WFI before global reset assertion of CORE0 |