SPRUJ42E March 2022 – October 2024 AM2631 , AM2631-Q1 , AM2632 , AM2632-Q1 , AM2634 , AM2634-Q1
PRODUCTION DATA
Type Register 1
Return to Summary Table
| Instance Name | Physical Address |
|---|---|
| ICSSM0 | 4802 0D84h |
| 31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 |
| TYPE_63 | TYPE_62 | TYPE_61 | TYPE_60 | TYPE_59 | TYPE_58 | TYPE_57 | TYPE_56 |
| R/W | R/W | R/W | R/W | R/W | R/W | R/W | R/W |
| 0h | 0h | 0h | 0h | 0h | 0h | 0h | 0h |
| 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 |
| TYPE_55 | TYPE_54 | TYPE_53 | TYPE_52 | TYPE_51 | TYPE_50 | TYPE_49 | TYPE_48 |
| R/W | R/W | R/W | R/W | R/W | R/W | R/W | R/W |
| 0h | 0h | 0h | 0h | 0h | 0h | 0h | 0h |
| 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 |
| TYPE_47 | TYPE_46 | TYPE_45 | TYPE_44 | TYPE_43 | TYPE_42 | TYPE_41 | TYPE_40 |
| R/W | R/W | R/W | R/W | R/W | R/W | R/W | R/W |
| 0h | 0h | 0h | 0h | 0h | 0h | 0h | 0h |
| 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
| TYPE_39 | TYPE_38 | TYPE_37 | TYPE_36 | TYPE_35 | TYPE_34 | TYPE_33 | TYPE_32 |
| R/W | R/W | R/W | R/W | R/W | R/W | R/W | R/W |
| 0h | 0h | 0h | 0h | 0h | 0h | 0h | 0h |
| Bit | Field | Type | Reset | Description |
|---|---|---|---|---|
| 31 | TYPE_63 | R/W | 0h | Type for intr_in[63] 0=level |
| 30 | TYPE_62 | R/W | 0h | Type for intr_in[62] 0=level |
| 29 | TYPE_61 | R/W | 0h | Type for intr_in[61] 0=level |
| 28 | TYPE_60 | R/W | 0h | Type for intr_in[60] 0=level |
| 27 | TYPE_59 | R/W | 0h | Type for intr_in[59] 0=level |
| 26 | TYPE_58 | R/W | 0h | Type for intr_in[58] 0=level |
| 25 | TYPE_57 | R/W | 0h | Type for intr_in[57] 0=level |
| 24 | TYPE_56 | R/W | 0h | Type for intr_in[56] 0=level |
| 23 | TYPE_55 | R/W | 0h | Type for intr_in[55] 0=level |
| 22 | TYPE_54 | R/W | 0h | Type for intr_in[54] 0=level |
| 21 | TYPE_53 | R/W | 0h | Type for intr_in[53] 0=level |
| 20 | TYPE_52 | R/W | 0h | Type for intr_in[52] 0=level |
| 19 | TYPE_51 | R/W | 0h | Type for intr_in[51] 0=level |
| 18 | TYPE_50 | R/W | 0h | Type for intr_in[50] 0=level |
| 17 | TYPE_49 | R/W | 0h | Type for intr_in[49] 0=level |
| 16 | TYPE_48 | R/W | 0h | Type for intr_in[48] 0=level |
| 15 | TYPE_47 | R/W | 0h | Type for intr_in[47] 0=level |
| 14 | TYPE_46 | R/W | 0h | Type for intr_in[46] 0=level |
| 13 | TYPE_45 | R/W | 0h | Type for intr_in[45] 0=level |
| 12 | TYPE_44 | R/W | 0h | Type for intr_in[44] 0=level |
| 11 | TYPE_43 | R/W | 0h | Type for intr_in[43] 0=level |
| 10 | TYPE_42 | R/W | 0h | Type for intr_in[42] 0=level |
| 9 | TYPE_41 | R/W | 0h | Type for intr_in[41] 0=level |
| 8 | TYPE_40 | R/W | 0h | Type for intr_in[40] 0=level |
| 7 | TYPE_39 | R/W | 0h | Type for intr_in[39] 0=level |
| 6 | TYPE_38 | R/W | 0h | Type for intr_in[38] 0=level |
| 5 | TYPE_37 | R/W | 0h | Type for intr_in[37] 0=level |
| 4 | TYPE_36 | R/W | 0h | Type for intr_in[36] 0=level |
| 3 | TYPE_35 | R/W | 0h | Type for intr_in[35] 0=level |
| 2 | TYPE_34 | R/W | 0h | Type for intr_in[34] 0=level |
| 1 | TYPE_33 | R/W | 0h | Type for intr_in[33] 0=level |
| 0 | TYPE_32 | R/W | 0h | Type for intr_in[32] 0=level |