SPRUJ42E March 2022 – October 2024 AM2631 , AM2631-Q1 , AM2632 , AM2632-Q1 , AM2634 , AM2634-Q1
PRODUCTION DATA
Bank Interrupt Status Register.
Return to Summary Table
| Instance Name | Physical Address |
|---|---|
| GPIO0 | 5200 0084h |
| GPIO1 | 5200 1084h |
| GPIO2 | 5200 2084h |
| GPIO3 | 5200 3084h |
| 31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 |
| STAT5 | |||||||
| R/W1TC | |||||||
| 0h | |||||||
| 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 |
| STAT5 | |||||||
| R/W1TC | |||||||
| 0h | |||||||
| 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 |
| STAT4 | |||||||
| R/W1TC | |||||||
| 0h | |||||||
| 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
| STAT4 | |||||||
| R/W1TC | |||||||
| 0h | |||||||
| Bit | Field | Type | Reset | Description |
|---|---|---|---|---|
| 31:16 | STAT5 | R/W1TC | 0h | Status of GPIO bank 4 bits interrupt. Reading back 1 = interrupt occurred. 0 = interrupt hasnt occurred since last cleared. Writing 1 clears the corresponding interrupt status. |
| 15:0 | STAT4 | R/W1TC | 0h | Status of GPIO bank 4 bits interrupt. Reading back 1 = interrupt occurred. 0 = interrupt hasnt occurred since last cleared. Writing 1 clears the corresponding interrupt status. |