SPRUJ42E March 2022 – October 2024 AM2631 , AM2631-Q1 , AM2632 , AM2632-Q1 , AM2634 , AM2634-Q1
PRODUCTION DATA
Seed value for the counter attached to clock source 0
Return to Summary Table
| Instance Name | Physical Address |
|---|---|
| DCC0 | 52B0 0008h |
| DCC1 | 52B0 1008h |
| DCC2 | 52B0 2008h |
| DCC3 | 52B0 3008h |
| 31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 |
| RESERVED | |||||||
| NONE | |||||||
| 0h | |||||||
| 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 |
| RESERVED | COUNTSEED0 | ||||||
| NONE | R/W | ||||||
| 0h | 0h | ||||||
| 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 |
| COUNTSEED0 | |||||||
| R/W | |||||||
| 0h | |||||||
| 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
| COUNTSEED0 | |||||||
| R/W | |||||||
| 0h | |||||||
| Bit | Field | Type | Reset | Description |
|---|---|---|---|---|
| 31:20 | RESERVED | NONE | 0h | Reserved |
| 19:0 | COUNTSEED0 | R/W | 0h | This field contains the seed value that gets loaded into counter 0 (clock source 0). User, privilege, and debug mode (read): Returns the current seed value for counter 0. Privilege and debug mode (write): Sets the current seed value for counter 0. NOTE: Operating the DCC with 0 in the COUNTSEED0 register will result in undefined operation. |