SPRUJ42E March 2022 – October 2024 AM2631 , AM2631-Q1 , AM2632 , AM2632-Q1 , AM2634 , AM2634-Q1
PRODUCTION DATA
The SCISETINTLVL register is used to map individual interrupt sources to the INT1 interrupt line.
Return to Summary Table
| Instance Name | Physical Address |
|---|---|
| LIN0 | 5240 0014h |
| LIN1 | 5240 1014h |
| LIN2 | 5240 2014h |
| LIN3 | 5240 3014h |
| LIN4 | 5240 4014h |
| 31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 |
| SETBEINTLVL | SETPBEINTLVL | SETCEINTLVL | SETISFEINTLVL | SETNREINTLVL | SETFEINTLVL | SETOEINTLVL | SETPEINTLVL |
| R/W1TS | R/W1TS | R/W1TS | R/W1TS | R/W1TS | R/W1TS | R/W1TS | R/W1TS |
| 0h | 0h | 0h | 0h | 0h | 0h | 0h | 0h |
| 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 |
| RESERVED_7 | RESERVED_6 | RESERVED_5 | |||||
| R | R | R | |||||
| 0h | 0h | 0h | |||||
| 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 |
| RESERVED_4 | SETIDINTLVL | RESERVED_3 | SETRXINTOVO | SETTXINTLVL | |||
| R | R/W1TS | R | R/W1TS | R/W1TS | |||
| 0h | 0h | 0h | 0h | 0h | |||
| 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
| SETTOA3WUSINTLVL | SETTOAWUSINTLVL | RESERVED_2 | SETTIMEOUTINTLVL | RESERVED_1 | SETWAKEUPINTLVL | SETBRKDTINTLVL | |
| R/W1TS | R/W1TS | R | R/W1TS | R | R/W1TS | R/W1TS | |
| 0h | 0h | 0h | 0h | 0h | 0h | 0h | |
| Bit | Field | Type | Reset | Description |
|---|---|---|---|---|
| 31 | SETBEINTLVL | R/W1TS | 0h | Set Bit Error interrupt level. This bit is effective in LIN mode only. Writing to this bit maps the Bit Error interrupt level to the INT1 line. This field is writable in LIN mode only. 1 Interrupt level mapped to INT1 line. 0 Interrupt level mapped to INT0 line. |
| 30 | SETPBEINTLVL | R/W1TS | 0h | Set Physical Bus Error interrupt level. This bit is effective in LIN mode only. Writing to this bit maps the Physical Bus Error interrupt level to the INT1 line. This field is writable in LIN mode only. 1 Interrupt level mapped to INT1 line. 0 Interrupt level mapped to INT0 line. |
| 29 | SETCEINTLVL | R/W1TS | 0h | Set Checksum-error interrupt level. This bit is effective in LIN mode only. Writing to this bit maps the Checksum-error interrupt level to the INT1 line. This field is writable in LIN mode only. 1 Interrupt level mapped to INT1 line. 0 Interrupt level mapped to INT0 line. |
| 28 | SETISFEINTLVL | R/W1TS | 0h | Set Inconsistent-Sync-Field-Error interrupt level. This bit is effective in LIN mode only. Writing to this bit maps the Inconsistent-Sync-Field-Error interrupt level to the INT1 line. This field is writable in LIN mode only. 1 Interrupt level mapped to INT1 line. 0 Interrupt level mapped to INT0 line. |
| 27 | SETNREINTLVL | R/W1TS | 0h | Set No-Reponse-Error interrupt level. This bit is effective in LIN mode only. Writing to this bit maps the No-Response-Error interrupt level to the INT1 line. This field is writable in LIN mode only. 1 Interrupt level mapped to INT1 line. 0 Interrupt level mapped to INT0 line. |
| 26 | SETFEINTLVL | R/W1TS | 0h | Set Framing-Error interrupt level. This bit is effective in LIN or SCI-compatible mode. Writing to this bit maps the Framing-Error interrupt level to the INT1 line. 1 Interrupt level mapped to INT1 line. 0 Interrupt level mapped to INT0 line. |
| 25 | SETOEINTLVL | R/W1TS | 0h | Set Overrun-Error Interrupt Level. This bit is effective in LIN or SCI-compatible mode. Writing to this bit maps the Overrun-Error interrupt level to the INT1 line. 1 Interrupt level mapped to INT1 line. 0 Interrupt level mapped to INT0 line. |
| 24 | SETPEINTLVL | R/W1TS | 0h | Set Parity Error interrupt level. This bit is effective in LIN or SCI-compatible mode. Writing to this bit maps the Parity error interrupt level to the INT1 line. 1 Interrupt level mapped to INT1 line. 0 Interrupt level mapped to INT0 line. |
| 23:19 | RESERVED_7 | R | 0h | Reserved |
| 18 | RESERVED_6 | R | 0h | Reserved |
| 17:16 | RESERVED_5 | R | 0h | Reserved |
| 15:14 | RESERVED_4 | R | 0h | Reserved |
| 13 | SETIDINTLVL | R/W1TS | 0h | Set ID interrupt level. This bit is effective in LIN mode only. Writing to this bit maps the ID interrupt level to the INT1 line. This field is writable in LIN mode only. 1 Interrupt level mapped to INT1 line. 0 Interrupt level mapped to INT0 line. |
| 12:10 | RESERVED_3 | R | 0h | Reserved |
| 9 | SETRXINTOVO | R/W1TS | 0h | Set Receiver interrupt level. This bit is effective in LIN or SCI-compatible mode. Writing to this bit maps the receiver interrupt level to the INT1 line. 1 Interrupt level mapped to INT1 line. 0 Interrupt level mapped to INT0 line. |
| 8 | SETTXINTLVL | R/W1TS | 0h | Set Transmitter interrupt level. This bit is effective in LIN or SCI-compatible mode. Writing to this bit maps the transmitter interrupt level to the INT1 line. 1 Interrupt level mapped to INT1 line. 0 Interrupt level mapped to INT0 line. |
| 7 | SETTOA3WUSINTLVL | R/W1TS | 0h | Set Timeout After 3 Wakeup Signals interrupt level. This bit is effective in LIN mode only. Writing to this bit maps the timeout after 3 wakeup signals interrupt level to the INT1 line. This field is writable in LIN mode only. 1 Interrupt level mapped to INT1 line. 0 Interrupt level mapped to INT0 line. |
| 6 | SETTOAWUSINTLVL | R/W1TS | 0h | Set Timeout After Wakeup Signal interrupt level. This bit is effective in LIN mode only. Writing to this bit maps the the timeout after wakeup interrupt level to the INT1 line. This field is writable in LIN mode only. 1 Interrupt level mapped to INT1 line. 0 Interrupt level mapped to INT0 line. |
| 5 | RESERVED_2 | R | 0h | Reserved |
| 4 | SETTIMEOUTINTLVL | R/W1TS | 0h | Set Timeout interrupt level. This bit is effective in LIN mode only. Writing to this bit maps the timeout interrupt level to the INT1 line. This field is writable in LIN mode only. 1 Interrupt level mapped to INT1 line. 0 Interrupt level mapped to INT0 line. |
| 3:2 | RESERVED_1 | R | 0h | Reserved |
| 1 | SETWAKEUPINTLVL | R/W1TS | 0h | Set Wake-up interrupt level. This bit is effective in LIN or SCI-compatible mode. Writing to this bit maps the Wake-up interrupt level to the INT1 line. 1 Interrupt level mapped to INT1 line. 0 Interrupt level mapped to INT0 line. |
| 0 | SETBRKDTINTLVL | R/W1TS | 0h | Set Break-detect interrupt level. This bit is effective in SCI-compatible mode only. Writing to this bit maps the Break-detect interrupt level to the INT1 line. This field is writable in SCI mode only. 1 Interrupt level mapped to INT1 line. 0 Interrupt level mapped to INT0 line. |