SPRUJ42E March 2022 – October 2024 AM2631 , AM2631-Q1 , AM2632 , AM2632-Q1 , AM2634 , AM2634-Q1
PRODUCTION DATA
This register is used to override the factory specified Tshut temperature with an application specific Tshut temperature for Temperature sensor 0
Return to Summary Table
| Instance Name | Physical Address |
|---|---|
| TOP_CTRL | 50D8 0D10h |
| 31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 |
| TSENSE0_TSHUT_EFUSE_OVERRIDE | RESERVED | ||||||
| R/W | NONE | ||||||
| 0h | 0h | ||||||
| 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 |
| TSENSE0_TSHUT_TSHUT_THRHLD_HOT | |||||||
| R/W | |||||||
| 0h | |||||||
| 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 |
| RESERVED | |||||||
| NONE | |||||||
| 0h | |||||||
| 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
| TSENSE0_TSHUT_TSHUT_THRSHLD_COLD | |||||||
| R/W | |||||||
| 0h | |||||||
| Bit | Field | Type | Reset | Description |
|---|---|---|---|---|
| 31:29 | TSENSE0_TSHUT_EFUSE_OVERRIDE | R/W | 0h | Efuse override 000 -- Value from EFUSE is used as tshut hot and tshut cold thresholds 111 - Overide value takes effect **Note: This bit will only be reset by PORz. |
| 28:24 | RESERVED | NONE | 0h | Reserved |
| 23:16 | TSENSE0_TSHUT_TSHUT_THRHLD_HOT | R/W | 0h | tshut hot threshold. Reads efuse value untill overwritten with override = 111 **Note: This bit will only be reset by PORz. |
| 15:8 | RESERVED | NONE | 0h | Reserved |
| 7:0 | TSENSE0_TSHUT_TSHUT_THRSHLD_COLD | R/W | 0h | tshut cold threshold. Reads efuse value untill overwritten with override = 111 **Note: This bit will only be reset by PORz. |