SPRUJ42E March 2022 – October 2024 AM2631 , AM2631-Q1 , AM2632 , AM2632-Q1 , AM2634 , AM2634-Q1
PRODUCTION DATA
ECAP INTERRUPT ENABLE REGISTER.
Return to Summary Table
| Instance Name | Physical Address |
|---|---|
| ICSSM0 | 4803 002Ch |
| 31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 |
| FLAG_RESV0 | |||||||
| R | |||||||
| 0h | |||||||
| 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 |
| FLAG_CMPEQ | FLAG_PRDEQ | FLAG_CNTOVF | FLAG_CEVT4 | FLAG_CEVT3 | FLAG_CEVT2 | FLAG_CEVT1 | FLAG_INT |
| R | R | R | R | R | R | R | R |
| 0h | 0h | 0h | 0h | 0h | 0h | 0h | 0h |
| 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 |
| EN__RESV1 | |||||||
| R | |||||||
| 0h | |||||||
| 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
| EN_CMPEQ | EN_PRDEQ | EN_CNTOVF | EN_CEVT4 | EN_CEVT3 | EN_CEVT2 | EN_CEVT1 | EN_RESV0 |
| R/W | R/W | R/W | R/W | R/W | R/W | R/W | R |
| 0h | 0h | 0h | 0h | 0h | 0h | 0h | 0h |
| Bit | Field | Type | Reset | Description |
|---|---|---|---|---|
| 31:24 | FLAG_RESV0 | R | 0h | |
| 23 | FLAG_CMPEQ | R | 0h | COMPARE EQUAL STATUS FLAG: READING A 1 ON THIS BIT INDICATES THE COUNTER [TSCNT] REACHED THE COMPARE REGISTER VALUE [ACMP]READING A 0 INDICATES NO EVENT OCCURREDNOTE: THIS FLAG IS ONLY ACTIVE IN APWM MODE |
| 22 | FLAG_PRDEQ | R | 0h | PERIOD EQUAL STATUS FLAG: READING A 1 ON THIS BIT INDICATES THE COUNTER [TSCNT] REACHED THE PERIOD REGISTER VALUE [APER] AND WAS RESETREADING A 0 INDICATES NO EVENT OCCURREDNOTES: THIS FLAG IS ONLY ACTIVE IN APWM MODE |
| 21 | FLAG_CNTOVF | R | 0h | COUNTER OVERFLOW STATUS FLAG: READING A 1 ON THIS BIT INDICATES THE COUNTER [TSCNT] HAS MADE THE TRANSITION FROM FFFFFFFF 00000000READING A 0 INDICATES NO EVENT OCCURREDNOTE: THIS FLAG IS ACTIVE IN CAP & |
| 20 | FLAG_CEVT4 | R | 0h | CAPTURE EVENT 4 STATUS FLAG: READING A 1 ON THIS BIT INDICATES THE FOURTH EVENT OCCURRED AT ECAPX PINREADING A 0 INDICATES NO EVENT OCCURREDNOTE: THIS FLAG IS ONLY ACTIVE IN CAP MODE |
| 19 | FLAG_CEVT3 | R | 0h | CAPTURE EVENT 3 STATUS FLAG: READING A 1 ON THIS BIT INDICATES THE THIRD EVENT OCCURRED AT ECAPX PINREADING A 0 INDICATES NO EVENT OCCURREDNOTE: THIS FLAG IS ONLY ACTIVE IN CAP MODE |
| 18 | FLAG_CEVT2 | R | 0h | CAPTURE EVENT 2 STATUS FLAG: READING A 1 ON THIS BIT INDICATES THE SECOND EVENT OCCURRED AT ECAPX PINREADING A 0 INDICATES NO EVENT OCCURREDNOTE: THIS FLAG IS ONLY ACTIVE IN CAP MODE |
| 17 | FLAG_CEVT1 | R | 0h | CAPTURE EVENT 1 STATUS FLAG: READING A 1 ON THIS BIT INDICATES THE FIRST EVENT OCCURRED AT ECAPX PINREADING A 0 INDICATES NO EVENT OCCURREDNOTE: THIS FLAG IS ONLY ACTIVE IN CAP MODE |
| 16 | FLAG_INT | R | 0h | GLOBAL INTERRUPT STATUS FLAG: READING A 1 ON THIS BIT INDICATES THAT AN INTERRUPT WAS GENERATED FROM ONE OF THE FOLLOWING EVENTSREADING A 0 INDICATES NO INTERRUPT GENERATED |
| 15:8 | EN__RESV1 | R | 0h | |
| 7 | EN_CMPEQ | R/W | 0h | COMPARE EQUAL INTERRUPT ENABLE: 0DISABLED COMPARE EQUAL AS AN INTERRUPT SOURCE1ENABLE COMPARE EQUAL AS AN INTERRUPT SOURCE |
| 6 | EN_PRDEQ | R/W | 0h | PERIOD EQUAL INTERRUPT ENABLE: 0DISABLED PERIOD EQUAL AS AN INTERRUPT SOURCE1ENABLE PERIOD EQUAL AS AN INTERRUPT SOURCE |
| 5 | EN_CNTOVF | R/W | 0h | COUNTER OVERFLOW INTERRUPT ENABLE: 0DISABLED COUNTER OVERFLOW AS AN INTERRUPT SOURCE1ENABLE COUNTER OVERFLOW AS AN INTERRUPT SOURCE |
| 4 | EN_CEVT4 | R/W | 0h | CAPTURE EVENT 4 INTERRUPT ENABLE: 0DISABLED CAPTURE EVENT 1 AS AN INTERRUPT SOURCE1ENABLE CAPTURE EVENT 1 AS AN INTERRUPT SOURCE |
| 3 | EN_CEVT3 | R/W | 0h | CAPTURE EVENT 3 INTERRUPT ENABLE: 0DISABLED CAPTURE EVENT 1 AS AN INTERRUPT SOURCE1ENABLE CAPTURE EVENT 1 AS AN INTERRUPT SOURCE |
| 2 | EN_CEVT2 | R/W | 0h | CAPTURE EVENT 2 INTERRUPT ENABLE: 0DISABLED CAPTURE EVENT 1 AS AN INTERRUPT SOURCE1ENABLE CAPTURE EVENT 1 AS AN INTERRUPT SOURCE |
| 1 | EN_CEVT1 | R/W | 0h | CAPTURE EVENT 1 INTERRUPT ENABLE: 0DISABLED CAPTURE EVENT 1 AS AN INTERRUPT SOURCE1ENABLE CAPTURE EVENT 1 AS AN INTERRUPT SOURCE |
| 0 | EN_RESV0 | R | 0h |