SPRUJ42E March 2022 – October 2024 AM2631 , AM2631-Q1 , AM2632 , AM2632-Q1 , AM2634 , AM2634-Q1
PRODUCTION DATA
Inactivity Monitor Status Register.
Return to Summary Table
| Instance Name | Physical Address |
|---|---|
| R5SS0 | 5321 0010h |
| R5SS1 | 5321 1010h |
| 31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 |
| NU10 | |||||||
| R/W | |||||||
| 0h | |||||||
| 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 |
| NU10 | CMPE3 | ||||||
| R/W | R/W | ||||||
| 0h | 0h | ||||||
| 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 |
| NU9 | STC3 | ||||||
| R/W | R/W | ||||||
| 0h | 0h | ||||||
| 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
| NU8 | STET3 | STE3 | |||||
| R/W | R/W | R | |||||
| 0h | 0h | 0h | |||||
| Bit | Field | Type | Reset | Description |
|---|---|---|---|---|
| 31:17 | NU10 | R/W | 0h | Reserved |
| 16 | CMPE3 | R/W | 0h | Compare Error 0 = Inactivity monitor signals are identical 1= Inactivity monitor signal compare mismatch Writes '1' to clear this bit |
| 15:9 | NU9 | R/W | 0h | Reserved |
| 8 | STC3 | R/W | 0h | Self Test Complete 0 = self test on-going if self test mode asserted 1 = self test is complete Writes have no effect |
| 7:2 | NU8 | R/W | 0h | Reserved |
| 1 | STET3 | R/W | 0h | Self Test Error Type 0 = self test failed during Compare Match test 1 = self test failed during Compare mismatch test Writes have no effect |
| 0 | STE3 | R | 0h | Self Test Error 0 = self test passed 1 = self test failed Writes have no effect |