SPRUJ42E March 2022 – October 2024 AM2631 , AM2631-Q1 , AM2632 , AM2632-Q1 , AM2634 , AM2634-Q1
PRODUCTION DATA
RTI Compare Interrupt Clear Enable enable the auto clear functionality for each of the compare interrupts.
Return to Summary Table
| Instance Name | Physical Address |
|---|---|
| WDT0 | 5210 00ACh |
| WDT1 | 5210 10ACh |
| WDT2 | 5210 20ACh |
| WDT3 | 5210 30ACh |
| 31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 |
| RESERVED25 | INTCLRENABLE3 | ||||||
| R/W | R/W | ||||||
| 0h | 0h | ||||||
| 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 |
| RESERVED24 | INTCLRENABLE2 | ||||||
| R/W | R/W | ||||||
| 0h | 0h | ||||||
| 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 |
| RESERVED23 | INTCLRENABLE1 | ||||||
| R/W | R/W | ||||||
| 0h | 0h | ||||||
| 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
| RESERVED22 | INTCLRENABLE0 | ||||||
| R/W | R/W | ||||||
| 0h | 0h | ||||||
| Bit | Field | Type | Reset | Description |
|---|---|---|---|---|
| 31:28 | RESERVED25 | R/W | 0h | Reserved. Reads return 0 and writes have no effect |
| 27:24 | INTCLRENABLE3 | R/W | 0h | INTCLRENABLE3. Enables the auto-clear functionality on the compare 3 interrupt. User and Privileged mode [read]: 0x5 = Auto-clear for compare 3 interrupt is disabled. Any other value = Auto-clear for compare 3 interrupt is enabled. Privileged mode [write]: 0x5 = Disables the auto-clear functionality on the compare 3 interrupt. Any other value = Enables the auto-clear functionality on the compare 3 interrupt. |
| 23:20 | RESERVED24 | R/W | 0h | Reserved. Reads return 0 and writes have no effect |
| 19:16 | INTCLRENABLE2 | R/W | 0h | INTCLRENABLE2. Enables the auto-clear functionality on the compare 2 interrupt. User and Privileged mode [read]: 0x5 = Auto-clear for compare 2 interrupt is disabled. Any other value = Auto-clear for compare 2 interrupt is enabled. Privileged mode [write]: 0x5 = Disables the auto-clear functionality on the compare 2 interrupt. Any other value = Enables the auto-clear functionality on the compare 2 interrupt. |
| 15:12 | RESERVED23 | R/W | 0h | Reserved. Reads return 0 and writes have no effect |
| 11:8 | INTCLRENABLE1 | R/W | 0h | INTCLRENABLE1. Enables the auto-clear functionality on the compare 1 interrupt. User and Privileged mode [read]: 0x5 = Auto-clear for compare 1 interrupt is disabled. Any other value = Auto-clear for compare 1 interrupt is enabled. Privileged mode [write]: 0x5 = Disables the auto-clear functionality on the compare 1 interrupt. Any other value = Enables the auto-clear functionality on the compare 1 interrupt. |
| 7:4 | RESERVED22 | R/W | 0h | Reserved. Reads return 0 and writes have no effect |
| 3:0 | INTCLRENABLE0 | R/W | 0h | INTCLRENABLE0. Enables the auto-clear functionality on the compare 0 interrupt. User and Privileged mode [read]: 0x5 = Auto-clear for compare 0 interrupt is disabled. Any other value = Auto-clear for compare 0 interrupt is enabled. Privileged mode [write]: 0x5 = Disables the auto-clear functionality on the compare 0 interrupt. Any other value = Enables the auto-clear functionality on the compare 0 interrupt. |