SPRUJ42E March 2022 – October 2024 AM2631 , AM2631-Q1 , AM2632 , AM2632-Q1 , AM2634 , AM2634-Q1
PRODUCTION DATA
Time-Stamp Counter.
Return to Summary Table
| Instance Name | Physical Address |
|---|---|
| ECAP0 | 5024 0000h |
| ECAP1 | 5024 1000h |
| ECAP2 | 5024 2000h |
| ECAP3 | 5024 3000h |
| ECAP4 | 5024 4000h |
| ECAP5 | 5024 5000h |
| ECAP6 | 5024 6000h |
| ECAP7 | 5024 7000h |
| ECAP8 | 5024 8000h |
| ECAP9 | 5024 9000h |
| 31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 |
| TSCTR | |||||||
| R/W | |||||||
| 0h | |||||||
| 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 |
| TSCTR | |||||||
| R/W | |||||||
| 0h | |||||||
| 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 |
| TSCTR | |||||||
| R/W | |||||||
| 0h | |||||||
| 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
| TSCTR | |||||||
| R/W | |||||||
| 0h | |||||||
| Bit | Field | Type | Reset | Description |
|---|---|---|---|---|
| 31:0 | TSCTR | R/W | 0h | Active 32-bit counter register that is used as the capture time-base HR mode : 1] This register reads HRCOUNTER value and is not writable 2] can be reset using CTRFILTRESET 3] Its not synchronized to SYSCLK domain so reads may not be accurate |