SPRUJ42E March 2022 – October 2024 AM2631 , AM2631-Q1 , AM2632 , AM2632-Q1 , AM2634 , AM2634-Q1
PRODUCTION DATA
ADC Wrapper Revision Register.
Return to Summary Table
| Instance Name | Physical Address |
|---|---|
| ADC0_G0_G5 | 502C 00FAh |
| ADC1_G0_G5 | 502C 10FAh |
| ADC2_G0_G5 | 502C 20FAh |
| ADC3_G0_G5 | 502C 30FAh |
| ADC4_G0_G5 | 502C 40FAh |
| 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 |
| WRAPPERREV | |||||||
| R | |||||||
| 0h | |||||||
| 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
| WRAPPERTYPE | |||||||
| R | |||||||
| 4h | |||||||
| Bit | Field | Type | Reset | Description |
|---|---|---|---|---|
| 15:8 | WRAPPERREV | R | 0h | ADC Revision. To allow documentation of differences between revisions. First version is labeled as 00h |
| 7:0 | WRAPPERTYPE | R | 4h | ADC Wrapper Type. Always set to 4 for this ADC. |