SPRUJ42E March 2022 – October 2024 AM2631 , AM2631-Q1 , AM2632 , AM2632-Q1 , AM2634 , AM2634-Q1
PRODUCTION DATA
Time Base Period High Resolution Register .
Return to Summary Table
| Instance Name | Physical Address |
|---|---|
| EPWM0_G0 | 5000 00C4h |
| EPWM0_G1 | 5004 00C4h |
| EPWM0_G2 | 5008 00C4h |
| EPWM0_G3 | 500C 00C4h |
| EPWM1_G0 | 5000 10C4h |
| EPWM1_G1 | 5004 10C4h |
| EPWM1_G2 | 5008 10C4h |
| EPWM1_G3 | 500C 10C4h |
| EPWM2_G0 | 5000 20C4h |
| EPWM2_G1 | 5004 20C4h |
| EPWM2_G2 | 5008 20C4h |
| EPWM2_G3 | 500C 20C4h |
| EPWM3_G0 | 5000 30C4h |
| EPWM3_G1 | 5004 30C4h |
| EPWM3_G2 | 5008 30C4h |
| EPWM3_G3 | 500C 30C4h |
| EPWM4_G0 | 5000 40C4h |
| EPWM4_G1 | 5004 40C4h |
| EPWM4_G2 | 5008 40C4h |
| EPWM4_G3 | 500C 40C4h |
| EPWM5_G0 | 5000 50C4h |
| EPWM5_G1 | 5004 50C4h |
| EPWM5_G2 | 5008 50C4h |
| EPWM5_G3 | 500C 50C4h |
| EPWM6_G0 | 5000 60C4h |
| EPWM6_G1 | 5004 60C4h |
| EPWM6_G2 | 5008 60C4h |
| EPWM6_G3 | 500C 60C4h |
| EPWM7_G0 | 5000 70C4h |
| EPWM7_G1 | 5004 70C4h |
| EPWM7_G2 | 5008 70C4h |
| EPWM7_G3 | 500C 70C4h |
| EPWM8_G0 | 5000 80C4h |
| EPWM8_G1 | 5004 80C4h |
| EPWM8_G2 | 5008 80C4h |
| EPWM8_G3 | 500C 80C4h |
| EPWM9_G0 | 5000 90C4h |
| EPWM9_G1 | 5004 90C4h |
| EPWM9_G2 | 5008 90C4h |
| EPWM9_G3 | 500C 90C4h |
| EPWM10_G0 | 5000 A0C4h |
| EPWM10_G1 | 5004 A0C4h |
| EPWM10_G2 | 5008 A0C4h |
| EPWM10_G3 | 500C A0C4h |
| EPWM11_G0 | 5000 B0C4h |
| EPWM11_G1 | 5004 B0C4h |
| EPWM11_G2 | 5008 B0C4h |
| EPWM11_G3 | 500C B0C4h |
| EPWM12_G0 | 5000 C0C4h |
| EPWM12_G1 | 5004 C0C4h |
| EPWM12_G2 | 5008 C0C4h |
| EPWM12_G3 | 500C C0C4h |
| EPWM13_G0 | 5000 D0C4h |
| EPWM13_G1 | 5004 D0C4h |
| EPWM13_G2 | 5008 D0C4h |
| EPWM13_G3 | 500C D0C4h |
| EPWM14_G0 | 5000 E0C4h |
| EPWM14_G1 | 5004 E0C4h |
| EPWM14_G2 | 5008 E0C4h |
| EPWM14_G3 | 500C E0C4h |
| EPWM15_G0 | 5000 F0C4h |
| EPWM15_G1 | 5004 F0C4h |
| EPWM15_G2 | 5008 F0C4h |
| EPWM15_G3 | 500C F0C4h |
| EPWM16_G0 | 5001 00C4h |
| EPWM16_G1 | 5005 00C4h |
| EPWM16_G2 | 5009 00C4h |
| EPWM16_G3 | 500D 00C4h |
| EPWM17_G0 | 5001 10C4h |
| EPWM17_G1 | 5005 10C4h |
| EPWM17_G2 | 5009 10C4h |
| EPWM17_G3 | 500D 10C4h |
| EPWM18_G0 | 5001 20C4h |
| EPWM18_G1 | 5005 20C4h |
| EPWM18_G2 | 5009 20C4h |
| EPWM18_G3 | 500D 20C4h |
| EPWM19_G0 | 5001 30C4h |
| EPWM19_G1 | 5005 30C4h |
| EPWM19_G2 | 5009 30C4h |
| EPWM19_G3 | 500D 30C4h |
| EPWM20_G0 | 5001 40C4h |
| EPWM20_G1 | 5005 40C4h |
| EPWM20_G2 | 5009 40C4h |
| EPWM20_G3 | 500D 40C4h |
| EPWM21_G0 | 5001 50C4h |
| EPWM21_G1 | 5005 50C4h |
| EPWM21_G2 | 5009 50C4h |
| EPWM21_G3 | 500D 50C4h |
| EPWM22_G0 | 5001 60C4h |
| EPWM22_G1 | 5005 60C4h |
| EPWM22_G2 | 5009 60C4h |
| EPWM22_G3 | 500D 60C4h |
| EPWM23_G0 | 5001 70C4h |
| EPWM23_G1 | 5005 70C4h |
| EPWM23_G2 | 5009 70C4h |
| EPWM23_G3 | 500D 70C4h |
| EPWM24_G0 | 5001 80C4h |
| EPWM24_G1 | 5005 80C4h |
| EPWM24_G2 | 5009 80C4h |
| EPWM24_G3 | 500D 80C4h |
| EPWM25_G0 | 5001 90C4h |
| EPWM25_G1 | 5005 90C4h |
| EPWM25_G2 | 5009 90C4h |
| EPWM25_G3 | 500D 90C4h |
| EPWM26_G0 | 5001 A0C4h |
| EPWM26_G1 | 5005 A0C4h |
| EPWM26_G2 | 5009 A0C4h |
| EPWM26_G3 | 500D A0C4h |
| EPWM27_G0 | 5001 B0C4h |
| EPWM27_G1 | 5005 B0C4h |
| EPWM27_G2 | 5009 B0C4h |
| EPWM27_G3 | 500D B0C4h |
| EPWM28_G0 | 5001 C0C4h |
| EPWM28_G1 | 5005 C0C4h |
| EPWM28_G2 | 5009 C0C4h |
| EPWM28_G3 | 500D C0C4h |
| EPWM29_G0 | 5001 D0C4h |
| EPWM29_G1 | 5005 D0C4h |
| EPWM29_G2 | 5009 D0C4h |
| EPWM29_G3 | 500D D0C4h |
| EPWM30_G0 | 5001 E0C4h |
| EPWM30_G1 | 5005 E0C4h |
| EPWM30_G2 | 5009 E0C4h |
| EPWM30_G3 | 500D E0C4h |
| EPWM31_G0 | 5001 F0C4h |
| EPWM31_G1 | 5005 F0C4h |
| EPWM31_G2 | 5009 F0C4h |
| EPWM31_G3 | 500D F0C4h |
| 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 |
| TBPRDHR | |||||||
| R/W | |||||||
| 0h | |||||||
| 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
| TBPRDHR | |||||||
| R/W | |||||||
| 0h | |||||||
| Bit | Field | Type | Reset | Description |
|---|---|---|---|---|
| 15:0 | TBPRDHR | R/W | 0h | Period High Resolution Bits The upper 8-bits contain the high-resolution portion of the period value. The TBPRDHR register is not affected by the TBCTL[PRDLD] bit. Reads from this register always reflect the shadow register. Likewise writes are also to the shadow register. The TBPRDHR register is only used when the high resolution period feature is enabled. This register is only available with EPWM modules which support high-resolution period control. The lower 8 bits in this register are ignored - writes are ignored and reads return zero |