SPRUJ42E March 2022 – October 2024 AM2631 , AM2631-Q1 , AM2632 , AM2632-Q1 , AM2634 , AM2634-Q1
PRODUCTION DATA
SS SYNCE Count Register.
Return to Summary Table
| Instance Name | Physical Address |
|---|---|
| CPSW0 | 5280 0004h |
| 31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 |
| SYNCE_CNT | |||||||
| R/W | |||||||
| 0h | |||||||
| 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 |
| SYNCE_CNT | |||||||
| R/W | |||||||
| 0h | |||||||
| 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 |
| SYNCE_CNT | |||||||
| R/W | |||||||
| 0h | |||||||
| 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
| SYNCE_CNT | |||||||
| R/W | |||||||
| 0h | |||||||
| Bit | Field | Type | Reset | Description |
|---|---|---|---|---|
| 31:0 | SYNCE_CNT | R/W | 0h | SyncE Count Value - This value determines the toggle rate of the TS_SYNCE output. When this value is zero the TS_SYNCE output is disabled (low). When this value is non-zero, the TS_SYNCE output toggles each time the synce count value is reached. If this value is to be changed to another non-zero value then it should be written with a zero value before Writing the new non-zero value. |