SPRUJ42E March 2022 – October 2024 AM2631 , AM2631-Q1 , AM2632 , AM2632-Q1 , AM2634 , AM2634-Q1
PRODUCTION DATA
Timebase High Compare compare value to deactivate edge detection circuit.
Return to Summary Table
| Instance Name | Physical Address |
|---|---|
| RTI0 | 5218 0074h |
| RTI1 | 5218 1074h |
| RTI2 | 5218 2074h |
| RTI3 | 5218 3074h |
| 31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 |
| TBHCOMP | |||||||
| R/W | |||||||
| 0h | |||||||
| 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 |
| TBHCOMP | |||||||
| R/W | |||||||
| 0h | |||||||
| 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 |
| TBHCOMP | |||||||
| R/W | |||||||
| 0h | |||||||
| 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
| TBHCOMP | |||||||
| R/W | |||||||
| 0h | |||||||
| Bit | Field | Type | Reset | Description |
|---|---|---|---|---|
| 31:0 | TBHCOMP | R/W | 0h | TBHCOMP: Timebase High Compare Value. This value determines when the edge detection circuit will stop monitoring the NTUx signal. It will be compared with Up Counter 0. RTITBHCOMP has to be less than RTICPUC0, since RTIUC0 will be reset when RTICPUC0 is reached. Example: The NTUx edge detection circuit should be active +/- 10 RTICLK cycles around RTICPUC0. RTICPUC0 = 0x00000050 RTITBLCOMP = 0x000046 RTITBHCOMP = 0x00000009 User and privilege mode [read]: current compare value Privilege mode [write when TBEXT = 0]: the compare value is updated Privilege mode [write when TBEXT = 1]: the compare value is not changed Note: Reset behavior A reset does not generate a compare match. |