SPRUJ42E March 2022 – October 2024 AM2631 , AM2631-Q1 , AM2632 , AM2632-Q1 , AM2634 , AM2634-Q1
PRODUCTION DATA
Host Int 9 Prioritized Interrupt Register
Return to Summary Table
| Instance Name | Physical Address |
|---|---|
| ICSSM0 | 4802 0924h |
| 31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 |
| NONE_HINT_9 | RESERVED | ||||||
| R | NONE | ||||||
| 1h | 0h | ||||||
| 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 |
| RESERVED | |||||||
| NONE | |||||||
| 0h | |||||||
| 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 |
| RESERVED | PRI_HINT_9 | ||||||
| NONE | R | ||||||
| 0h | 0h | ||||||
| 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
| PRI_HINT_9 | |||||||
| R | |||||||
| 0h | |||||||
| Bit | Field | Type | Reset | Description |
|---|---|---|---|---|
| 31 | NONE_HINT_9 | R | 1h | No interrupt pending flag |
| 30:10 | RESERVED | NONE | 0h | Reserved |
| 9:0 | PRI_HINT_9 | R | 0h | Host Int 9 Prioritized Interrupt |