SPRUJ42E March 2022 – October 2024 AM2631 , AM2631-Q1 , AM2632 , AM2632-Q1 , AM2634 , AM2634-Q1
PRODUCTION DATA
ADC Linearity Trim 2 Register.
Return to Summary Table
| Instance Name | Physical Address |
|---|---|
| ADC0_G0_G5 | 502C 00E4h |
| ADC1_G0_G5 | 502C 10E4h |
| ADC2_G0_G5 | 502C 20E4h |
| ADC3_G0_G5 | 502C 30E4h |
| ADC4_G0_G5 | 502C 40E4h |
| 31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 |
| INLTRIM63TO32 | |||||||
| R/W | |||||||
| 0h | |||||||
| 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 |
| INLTRIM63TO32 | |||||||
| R/W | |||||||
| 0h | |||||||
| 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 |
| INLTRIM63TO32 | |||||||
| R/W | |||||||
| 0h | |||||||
| 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
| INLTRIM63TO32 | |||||||
| R/W | |||||||
| 0h | |||||||
| Bit | Field | Type | Reset | Description |
|---|---|---|---|---|
| 31:0 | INLTRIM63TO32 | R/W | 0h | ADC Linearity Trim Bits 63-32. This register should not be modified unless specifically indicated by TI Errata or other documentation. Modifying the contents of this register could cause this module to operate outside of datasheet specifications. |