SPRUJ42E March 2022 – October 2024 AM2631 , AM2631-Q1 , AM2632 , AM2632-Q1 , AM2634 , AM2634-Q1
PRODUCTION DATA
RES12.
Return to Summary Table
| Instance Name | Physical Address |
|---|---|
| MCAN0 | 5260 827Ch |
| MCAN1 | 5261 827Ch |
| MCAN2 | 5262 827Ch |
| MCAN3 | 5263 827Ch |
| 31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 |
| RES12 | |||||||
| R | |||||||
| 0h | |||||||
| 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 |
| RES12 | |||||||
| R | |||||||
| 0h | |||||||
| 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 |
| RES12 | |||||||
| R | |||||||
| 0h | |||||||
| 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
| RES12 | |||||||
| R | |||||||
| 0h | |||||||
| Bit | Field | Type | Reset | Description |
|---|---|---|---|---|
| 31:0 | RES12 | R | 0h | Reserved |