SPRUJ42E March 2022 – October 2024 AM2631 , AM2631-Q1 , AM2632 , AM2632-Q1 , AM2634 , AM2634-Q1
PRODUCTION DATA
HW_SPARE_RO1.
Return to Summary Table
| Instance Name | Physical Address |
|---|---|
| MSS_TOPRCM | 5320 0FE4h |
| 31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 |
| HW_SPARE_RO1_HW_SPARE_RO1 | |||||||
| R | |||||||
| 0h | |||||||
| 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 |
| HW_SPARE_RO1_HW_SPARE_RO1 | |||||||
| R | |||||||
| 0h | |||||||
| 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 |
| HW_SPARE_RO1_HW_SPARE_RO1 | |||||||
| R | |||||||
| 0h | |||||||
| 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
| HW_SPARE_RO1_HW_SPARE_RO1 | |||||||
| R | |||||||
| 0h | |||||||
| Bit | Field | Type | Reset | Description |
|---|---|---|---|---|
| 31:0 | HW_SPARE_RO1_HW_SPARE_RO1 | R | 0h | Reserved for HW R&D |