SPRUJ42E March 2022 – October 2024 AM2631 , AM2631-Q1 , AM2632 , AM2632-Q1 , AM2634 , AM2634-Q1
PRODUCTION DATA
ADC PPB1 Trip High Register.
Return to Summary Table
| Instance Name | Physical Address |
|---|---|
| ADC0_G0_G5 | 502C 0088h |
| ADC1_G0_G5 | 502C 1088h |
| ADC2_G0_G5 | 502C 2088h |
| ADC3_G0_G5 | 502C 3088h |
| ADC4_G0_G5 | 502C 4088h |
| 31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 |
| RESERVED_1 | |||||||
| R | |||||||
| 0h | |||||||
| 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 |
| LIMITHI | |||||||
| R/W | |||||||
| 0h | |||||||
| 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 |
| LIMITHI | |||||||
| R/W | |||||||
| 0h | |||||||
| 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
| LIMITHI | |||||||
| R/W | |||||||
| 0h | |||||||
| Bit | Field | Type | Reset | Description |
|---|---|---|---|---|
| 31:24 | RESERVED_1 | R | 0h | Reserved |
| 23:0 | LIMITHI | R/W | 0h | ADC Post Processing Block 1 Trip High Limit. This value sets the digital comparator trip high limit. When comparing to an ADCPPBxRESULT register, the upper bits will be ignored: - TRIPHI[23:17] will be ignored in 16 bit mode - TRIPHI[23:13] will be ignored in 12 bit mode |