SPRUJ42E March 2022 – October 2024 AM2631 , AM2631-Q1 , AM2632 , AM2632-Q1 , AM2634 , AM2634-Q1
PRODUCTION DATA
Level Error Interrupt Enabled Clear register
Return to Summary Table
Offset = Base + (j * 20h); where j = 0 to 2d
| Instance Name | Physical Address |
|---|---|
| ESM0 | 52D0 040Ch + formula |
| 31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 |
| MSK | |||||||
| R/W1TC | |||||||
| 0h | |||||||
| 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 |
| MSK | |||||||
| R/W1TC | |||||||
| 0h | |||||||
| 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 |
| MSK | |||||||
| R/W1TC | |||||||
| 0h | |||||||
| 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
| MSK | |||||||
| R/W1TC | |||||||
| 0h | |||||||
| Bit | Field | Type | Reset | Description |
|---|---|---|---|---|
| 31:0 | MSK | R/W1TC | 0h | This field is used to disable the mask of events in group N. Each bit corresponds to event Q where Q = N*32+Bit. If the corresponding bit and the global_enable are set, then then interrupt is unmasked. This field is only reset by a Power-On-Reset (not warm reset). A global soft reset will set this field to 0. Read: 1'b0: Disabled 1'b1: Enabled Write 1'b1 to clear enable |