SPRUJ42E March 2022 – October 2024 AM2631 , AM2631-Q1 , AM2632 , AM2632-Q1 , AM2634 , AM2634-Q1
PRODUCTION DATA
CPU Compare Polarity Control Register.
Return to Summary Table
| Instance Name | Physical Address |
|---|---|
| R5SS0 | 5321 0018h |
| R5SS1 | 5321 1018h |
| 31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 |
| NU12 | |||||||
| R/W | |||||||
| 0h | |||||||
| 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 |
| NU12 | |||||||
| R/W | |||||||
| 0h | |||||||
| 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 |
| NU12 | |||||||
| R/W | |||||||
| 0h | |||||||
| 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
| POL_INV | |||||||
| R | |||||||
| 0h | |||||||
| Bit | Field | Type | Reset | Description |
|---|---|---|---|---|
| 31:8 | NU12 | R/W | 0h | Reserved |
| 7:0 | POL_INV | R | 0h | This value is used to invert the 8 XOR of the CPU1 to create compare fail in functional active compare mode. User and privilege mode read = Returns current value of the POL INV Privilege mode write = Update the values of POL INV |