SPRUJ42E March 2022 – October 2024 AM2631 , AM2631-Q1 , AM2632 , AM2632-Q1 , AM2634 , AM2634-Q1
PRODUCTION DATA
Host Int Enable Register 0
Return to Summary Table
| Instance Name | Physical Address |
|---|---|
| ICSSM0 | 4802 1500h |
| 31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 |
| RESERVED | |||||||
| NONE | |||||||
| 0h | |||||||
| 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 |
| RESERVED | |||||||
| NONE | |||||||
| 0h | |||||||
| 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 |
| RESERVED | ENABLE_HINT_9 | ENABLE_HINT_8 | |||||
| NONE | R/W | R/W | |||||
| 0h | 0h | 0h | |||||
| 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
| ENABLE_HINT_7 | ENABLE_HINT_6 | ENABLE_HINT_5 | ENABLE_HINT_4 | ENABLE_HINT_3 | ENABLE_HINT_2 | ENABLE_HINT_1 | ENABLE_HINT_0 |
| R/W | R/W | R/W | R/W | R/W | R/W | R/W | R/W |
| 0h | 0h | 0h | 0h | 0h | 0h | 0h | 0h |
| Bit | Field | Type | Reset | Description |
|---|---|---|---|---|
| 31:10 | RESERVED | NONE | 0h | Reserved |
| 9 | ENABLE_HINT_9 | R/W | 0h | Enable for Host Int 9 |
| 8 | ENABLE_HINT_8 | R/W | 0h | Enable for Host Int 8 |
| 7 | ENABLE_HINT_7 | R/W | 0h | Enable for Host Int 7 |
| 6 | ENABLE_HINT_6 | R/W | 0h | Enable for Host Int 6 |
| 5 | ENABLE_HINT_5 | R/W | 0h | Enable for Host Int 5 |
| 4 | ENABLE_HINT_4 | R/W | 0h | Enable for Host Int 4 |
| 3 | ENABLE_HINT_3 | R/W | 0h | Enable for Host Int 3 |
| 2 | ENABLE_HINT_2 | R/W | 0h | Enable for Host Int 2 |
| 1 | ENABLE_HINT_1 | R/W | 0h | Enable for Host Int 1 |
| 0 | ENABLE_HINT_0 | R/W | 0h | Enable for Host Int 0 |