SPRUJ42E March 2022 – October 2024 AM2631 , AM2631-Q1 , AM2632 , AM2632-Q1 , AM2634 , AM2634-Q1
PRODUCTION DATA
ADC Linearity Trim 6 Register.
Return to Summary Table
| Instance Name | Physical Address |
|---|---|
| ADC0_G0_G5 | 502C 00F4h |
| ADC1_G0_G5 | 502C 10F4h |
| ADC2_G0_G5 | 502C 20F4h |
| ADC3_G0_G5 | 502C 30F4h |
| ADC4_G0_G5 | 502C 40F4h |
| 31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 |
| INLTRIM191TO160 | |||||||
| R/W | |||||||
| 0h | |||||||
| 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 |
| INLTRIM191TO160 | |||||||
| R/W | |||||||
| 0h | |||||||
| 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 |
| INLTRIM191TO160 | |||||||
| R/W | |||||||
| 0h | |||||||
| 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
| INLTRIM191TO160 | |||||||
| R/W | |||||||
| 0h | |||||||
| Bit | Field | Type | Reset | Description |
|---|---|---|---|---|
| 31:0 | INLTRIM191TO160 | R/W | 0h | ADC Linearity Trim Bits 191-160. This register should not be modified unless specifically indicated by TI Errata or other documentation. Modifying the contents of this register could cause this module to operate outside of datasheet specifications. |