SPRUJ42E March 2022 – October 2024 AM2631 , AM2631-Q1 , AM2632 , AM2632-Q1 , AM2634 , AM2634-Q1
PRODUCTION DATA
This register reflects the status of the error_pin_n output.
Return to Summary Table
| Instance Name | Physical Address |
|---|---|
| ESM0 | 52D0 0044h |
| 31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 |
| RESERVED | |||||||
| NONE | |||||||
| 0h | |||||||
| 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 |
| RESERVED | |||||||
| NONE | |||||||
| 0h | |||||||
| 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 |
| RESERVED | |||||||
| NONE | |||||||
| 0h | |||||||
| 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
| RESERVED | VAL | ||||||
| NONE | R | ||||||
| 0h | 0h | ||||||
| Bit | Field | Type | Reset | Description |
|---|---|---|---|---|
| 31:1 | RESERVED | NONE | 0h | Reserved |
| 0 | VAL | R | 0h | This field indicates the status of the Error Pin as looped back from the I/O. This field reflects the state of SAFETY_ERRORn I/O. 1'b1 - De-Asserted 1'b0 - Asserted Note, while in reset the error pin is actually active (asserted low), but goes inactive immediately after the de-assertion of Power-on-Reset. Hence, the value that will be read after Power-on-Reset is 1, but may be 0 after a warm reset. |