SPRUJ42E March 2022 – October 2024 AM2631 , AM2631-Q1 , AM2632 , AM2632-Q1 , AM2634 , AM2634-Q1
PRODUCTION DATA
CMPSS DAC Control Register.
Return to Summary Table
| Instance Name | Physical Address |
|---|---|
| CMPSSA0 | 5020 0008h |
| CMPSSA1 | 5020 1008h |
| CMPSSA2 | 5020 2008h |
| CMPSSA3 | 5020 3008h |
| CMPSSA4 | 5020 4008h |
| CMPSSA5 | 5020 5008h |
| CMPSSA6 | 5020 6008h |
| CMPSSA7 | 5020 7008h |
| CMPSSA8 | 5020 8008h |
| CMPSSA9 | 5020 9008h |
| 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 |
| FREESOFT | RESERVED_1 | BLANKEN | BLANKSOURCE | ||||
| R/W | R | R/W | R/W | ||||
| 0h | 0h | 0h | 0h | ||||
| 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
| SWLOADSEL | RAMPLOADSEL | SELREF | RAMPSOURCE | DACSOURCE | |||
| R/W | R/W | R/W | R/W | R/W | |||
| 0h | 0h | 0h | 0h | 0h | |||
| Bit | Field | Type | Reset | Description |
|---|---|---|---|---|
| 15:14 | FREESOFT | R/W | 0h | Free-run or software-run emulation behavior. Behavior of the ramp generator during emulation suspend. 00b Ramp generator stops immediately during emulation suspend 01b Ramp generator completes current ramp and stops at next EPWMSYNCPER during emulation suspend 1Xb Ramp generator runs freely |
| 13 | RESERVED_1 | R | 0h | Reserved |
| 12 | BLANKEN | R/W | 0h | EPWMBLANK enable. This bit enables the EPWMBLANK signal. 0 EPWMBLANK signal is disabled. 1 EPWMBLANK signal is enabled. |
| 11:8 | BLANKSOURCE | R/W | 0h | EPWMBLANK source select. This bit field determines which EPWMnBLANK is passed on as the EPWMBLANK signal. Where n represents the maximum number of EPWMBLANK signals available on the device: 0 EPWM0BLANK 1 EPWM1BLANK 2 EPWM2BLANK ... n-1 EPWM(n-1)BLANK |
| 7 | SWLOADSEL | R/W | 0h | Software load select. Determines whether DACxVALA is updated from DACxVALS on SYSCLK or EPWMSYNCPER. 0 DACxVALA is updated from DACxVALS on SYSCLK 1 DACxVALA is updated from DACxVALS on EPWMSYNCPER |
| 6 | RAMPLOADSEL | R/W | 0h | Ramp load select. Determines whether RAMPSTS is updated from RAMPMAXREFA or RAMPMAXREFS when COMPSTS[COMPHSTS] is triggered. 0 RAMPSTS is loaded from RAMPMAXREFA 1 RAMPSTS is loaded from RAMPMAXREFS |
| 5 | SELREF | R/W | 0h | CMPSS reference select 0 vref_1p8v as reference voltage [default] 1 vdd_1p8v as reference voltage |
| 4:1 | RAMPSOURCE | R/W | 0h | EPWMSYNCPER source select. Determines which EPWMnSYNCPER signal is used within the CMPSS module. Where n represents the maximum number of EPWMSYNCPER signals available on the device: 0 EPWM1SYNCPER 1 EPWM2SYNCPER 2 EPWM3SYNCPER ... n-1 EPWMnSYNCPER |
| 0 | DACSOURCE | R/W | 0h | DAC source select. Determines whether DACHVALA is updated from DACHVALS or from the ramp generator. 0 DACHVALA is updated from DACHVALS 1 DACHVALA is updated from the ramp generator |