SPRUJ42E March 2022 – October 2024 AM2631 , AM2631-Q1 , AM2632 , AM2632-Q1 , AM2634 , AM2634-Q1
PRODUCTION DATA
ADC PPB4 Final Conversion Count Register.
Return to Summary Table
| Instance Name | Physical Address |
|---|---|
| ADC0_G0_G5 | 5010 004Ch |
| ADC1_G0_G5 | 5010 104Ch |
| ADC2_G0_G5 | 5010 204Ch |
| ADC3_G0_G5 | 5010 304Ch |
| ADC4_G0_G5 | 5010 404Ch |
| 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 |
| RESERVED_1 | COUNT | ||||||
| R | R | ||||||
| 0h | 0h | ||||||
| 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
| COUNT | |||||||
| R | |||||||
| 0h | |||||||
| Bit | Field | Type | Reset | Description |
|---|---|---|---|---|
| 15:10 | RESERVED_1 | R | 0h | Reserved |
| 9:0 | COUNT | R | 0h | Post Processing Block 4 Oversampling Final Count. When either a count-match event occurs [PCOUNT = LIMIT] or PPB4 receives a sync. event, the value of PCOUNT is loaded into this register. This result is available 1 SYSCLK cycle after the associated ADCPPB4RESULT is available [only in case of a count-match event]. This will be 2 SYSCLK cycles after the associated ADCRESULT is available, unless multiple PPBs point to the same SOC [refer to the ADCPPB4RESULT timing information]. |