SPRUJ42E March 2022 – October 2024 AM2631 , AM2631-Q1 , AM2632 , AM2632-Q1 , AM2634 , AM2634-Q1
PRODUCTION DATA
ADC Trigger Repeater 1 Software Force Register.
Return to Summary Table
| Instance Name | Physical Address |
|---|---|
| ADC0_G0_G5 | 502C 0110h |
| ADC1_G0_G5 | 502C 1110h |
| ADC2_G0_G5 | 502C 2110h |
| ADC3_G0_G5 | 502C 3110h |
| ADC4_G0_G5 | 502C 4110h |
| 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 |
| RESERVED_1 | |||||||
| R | |||||||
| 0h | |||||||
| 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
| RESERVED_1 | SWFRC | ||||||
| R | R/W1TS | ||||||
| 0h | 0h | ||||||
| Bit | Field | Type | Reset | Description |
|---|---|---|---|---|
| 15:1 | RESERVED_1 | R | 0h | Reserved |
| 0 | SWFRC | R/W1TS | 0h | Write 1 to force a trigger to repeat block 1 input regardless of the value of TRIGGER. Always reads 0. |