SPRUJ42E March 2022 – October 2024 AM2631 , AM2631-Q1 , AM2632 , AM2632-Q1 , AM2634 , AM2634-Q1
PRODUCTION DATA
Specifies the module version.
Return to Summary Table
| Instance Name | Physical Address |
|---|---|
| DCC0 | 52B0 0004h |
| DCC1 | 52B0 1004h |
| DCC2 | 52B0 2004h |
| DCC3 | 52B0 3004h |
| 31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 |
| SCHEME | RESERVED | FUNC | |||||
| R | NONE | R | |||||
| 1h | 0h | 1h | |||||
| 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 |
| FUNC | |||||||
| R | |||||||
| 1h | |||||||
| 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 |
| RTL | MAJOR | ||||||
| R | R | ||||||
| 0h | 3h | ||||||
| 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
| CUSTOM | MINOR | ||||||
| R | R | ||||||
| 0h | 0h | ||||||
| Bit | Field | Type | Reset | Description |
|---|---|---|---|---|
| 31:30 | SCHEME | R | 1h | User, privilege, and debug mode (read): Returns 01. Privilege and debug mode (write): Writes have no effect. |
| 29:28 | RESERVED | NONE | 0h | Reserved |
| 27:16 | FUNC | R | 1h | Reflects software-compatability. If there is no level of software compatability, a unique func number is assigned; for compatible modules, the same number is maintained. User, privilege, and debug mode (read): 0x0 Privilege and debug mode (write): Writes have no effect. |
| 15:11 | RTL | R | 0h | Incremented for releases due to spec changes or post-release design changes. Reset to 0 when either MAJOR or MINOR is incremented. User, privilege, and debug mode (read): 0x0 Privilege and debug mode (write): Writes have no effect. |
| 10:8 | MAJOR | R | 3h | Represents major changes to the module (e.g. entirely new features are added/changed). The major revision number for this module. User, privilege, and debug mode (read): 0x2 Privilege and debug mode (write): Writes have no effect. |
| 7:6 | CUSTOM | R | 0h | Indicates a special version of the module. May not be supported by standard software. User, privilege, and debug mode (read): 0x0 Privilege and debug mode (write): Writes have no effect. |
| 5:0 | MINOR | R | 0h | Represents minor changes to the module (e.g. enhancements to existing features). The minor revision number for this module. User, privilege, and debug mode (read): 0x4 Privilege and debug mode (write): Writes have no effect. |