SPRUJ42E March 2022 – October 2024 AM2631 , AM2631-Q1 , AM2632 , AM2632-Q1 , AM2634 , AM2634-Q1
PRODUCTION DATA
This register is used by ICSSM PRU1 to know that the Receiver CPU has read the Mailbox and Acked. It is also used to clear the Read Done Interrupt.
Return to Summary Table
| Instance Name | Physical Address |
|---|---|
| MSS_CTRL | 50D1 401Ch |
| 31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 |
| RESERVED | PRU-ICSS_PRU1_MBOX_READ_DONE_PROC_7 | RESERVED | PRU-ICSS_PRU1_MBOX_READ_DONE_PROC_6 | ||||
| NONE | R/W | NONE | R/W | ||||
| 0h | 0h | 0h | 0h | ||||
| 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 |
| RESERVED | PRU-ICSS_PRU1_MBOX_READ_DONE_PROC_5 | RESERVED | PRU-ICSS_PRU1_MBOX_READ_DONE_PROC_4 | ||||
| NONE | R/W | NONE | R/W | ||||
| 0h | 0h | 0h | 0h | ||||
| 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 |
| RESERVED | PRU-ICSS_PRU1_MBOX_READ_DONE_PROC_3 | RESERVED | PRU-ICSS_PRU1_MBOX_READ_DONE_PROC_2 | ||||
| NONE | R/W | NONE | R/W | ||||
| 0h | 0h | 0h | 0h | ||||
| 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
| RESERVED | PRU-ICSS_PRU1_MBOX_READ_DONE_PROC_1 | RESERVED | PRU-ICSS_PRU1_MBOX_READ_DONE_PROC_0 | ||||
| NONE | R/W | NONE | R/W | ||||
| 0h | 0h | 0h | 0h | ||||
| Bit | Field | Type | Reset | Description |
|---|---|---|---|---|
| 31:29 | RESERVED | NONE | 0h | Reserved |
| 28 | PRU-ICSS_PRU1_MBOX_READ_DONE_PROC_7 | R/W | 0h | This register should be written once finishing Reading from corresponding proc7's mailbox written by ICSSM_PRU |
| 27:25 | RESERVED | NONE | 0h | Reserved |
| 24 | PRU-ICSS_PRU1_MBOX_READ_DONE_PROC_6 | R/W | 0h | This register should be written once finishing Reading from corresponding proc6's mailbox written by ICSSM_PRU |
| 23:21 | RESERVED | NONE | 0h | Reserved |
| 20 | PRU-ICSS_PRU1_MBOX_READ_DONE_PROC_5 | R/W | 0h | This register should be written once finishing Reading from corresponding proc5's mailbox written by ICSSM_PRU |
| 19:17 | RESERVED | NONE | 0h | Reserved |
| 16 | PRU-ICSS_PRU1_MBOX_READ_DONE_PROC_4 | R/W | 0h | This register should be written once finishing Reading from corresponding proc4's mailbox written by ICSSM_PRU |
| 15:13 | RESERVED | NONE | 0h | Reserved |
| 12 | PRU-ICSS_PRU1_MBOX_READ_DONE_PROC_3 | R/W | 0h | This register should be written once finishing Reading from corresponding proc3's mailbox written by ICSSM_PRU |
| 11:9 | RESERVED | NONE | 0h | Reserved |
| 8 | PRU-ICSS_PRU1_MBOX_READ_DONE_PROC_2 | R/W | 0h | This register should be written once finishing Reading from corresponding proc2's mailbox written by ICSSM_PRU |
| 7:5 | RESERVED | NONE | 0h | Reserved |
| 4 | PRU-ICSS_PRU1_MBOX_READ_DONE_PROC_1 | R/W | 0h | This register should be written once finishing Reading from corresponding proc1's mailbox written by ICSSM_PRU |
| 3:1 | RESERVED | NONE | 0h | Reserved |
| 0 | PRU-ICSS_PRU1_MBOX_READ_DONE_PROC_0 | R/W | 0h | This register should be written once finishing Reading from corresponding proc0's mailbox written by ICSSM_PRU |