SPRUJ42E March 2022 – October 2024 AM2631 , AM2631-Q1 , AM2632 , AM2632-Q1 , AM2634 , AM2634-Q1
PRODUCTION DATA
I2C Clock Divider High register
Return to Summary Table
| Instance Name | Physical Address |
|---|---|
| I2C0 | 5250 0010h |
| I2C1 | 5250 1010h |
| I2C2 | 5250 2010h |
| I2C3 | 5250 3010h |
| 31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 |
| NU | |||||||
| R/W | |||||||
| 0h | |||||||
| 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 |
| NU | |||||||
| R/W | |||||||
| 0h | |||||||
| 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 |
| ICCH15_ICCLH0 | |||||||
| R/W | |||||||
| 0h | |||||||
| 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
| ICCH15_ICCLH0 | |||||||
| R/W | |||||||
| 0h | |||||||
| Bit | Field | Type | Reset | Description |
|---|---|---|---|---|
| 31:16 | NU | R/W | 0h | Reserved |
| 15:0 | ICCH15_ICCLH0 | R/W | 0h | High time I 2 C SCL Clock Division Factor. They are used to divide down the master clock to create the SCL high time transition frequency. This register must be configured while the I2C is still in reset [IRS_=0]. |