SPRUJ42E March 2022 – October 2024 AM2631 , AM2631-Q1 , AM2632 , AM2632-Q1 , AM2634 , AM2634-Q1
PRODUCTION DATA
Core Release Register. Release dependent constant (version + date).
Return to Summary Table
| Instance Name | Physical Address |
|---|---|
| MCAN0 | 5260 8200h |
| MCAN1 | 5261 8200h |
| MCAN2 | 5262 8200h |
| MCAN3 | 5263 8200h |
| 31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 |
| REL | STEP | ||||||
| R | R | ||||||
| 3h | 2h | ||||||
| 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 |
| SUBSTEP | YEAR | ||||||
| R | R | ||||||
| 3h | 8h | ||||||
| 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 |
| MON | |||||||
| R | |||||||
| 6h | |||||||
| 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
| DAY | |||||||
| R | |||||||
| 8h | |||||||
| Bit | Field | Type | Reset | Description |
|---|---|---|---|---|
| 31:28 | REL | R | 3h | Core Release |
| 27:24 | STEP | R | 2h | Step of Core Release |
| 23:20 | SUBSTEP | R | 3h | Sub-Step of Core Release |
| 19:16 | YEAR | R | 8h | Time Stamp Year |
| 15:8 | MON | R | 6h | Time Stamp Month |
| 7:0 | DAY | R | 8h | Time Stamp Day |