SPRUJ42E March 2022 – October 2024 AM2631 , AM2631-Q1 , AM2632 , AM2632-Q1 , AM2634 , AM2634-Q1
PRODUCTION DATA
The configuration register allows global configuration of the GPMC .
Return to Summary Table
| Instance Name | Physical Address |
|---|---|
| GPMC0 | 4840 0050h |
| 31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 |
| RESERVED_1 | |||||||
| R | |||||||
| 0h | |||||||
| 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 |
| RESERVED_1 | |||||||
| R | |||||||
| 0h | |||||||
| 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 |
| RESERVED_1 | WAIT3PINPOLARITY | WAIT2PINPOLARITY | WAIT1PINPOLARITY | WAIT0PINPOLARITY | |||
| R | R/W | R/W | R/W | R/W | |||
| 0h | 1h | 0h | 1h | 0h | |||
| 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
| RESERVED_0 | WRITEPROTECT | RESERVED_2 | LIMITEDADDRESS | NANDFORCEPOSTEDWRITE | |||
| R | R/W | R | R/W | R/W | |||
| 0h | 0h | 0h | 0h | 0h | |||
| Bit | Field | Type | Reset | Description |
|---|---|---|---|---|
| 31:12 | RESERVED_1 | R | 0h | Write 0's for future compatibility. Read returns 0 |
| 11 | WAIT3PINPOLARITY | R/W | 1h | Selects the polarity of input pin WAIT3 1 WAIT3 active high 0 WAIT3 active low |
| 10 | WAIT2PINPOLARITY | R/W | 0h | Selects the polarity of input pin WAIT2 1 WAIT2 active high 0 WAIT2 active low |
| 9 | WAIT1PINPOLARITY | R/W | 1h | Selects the polarity of input pin WAIT1 1 WAIT1 active high 0 WAIT1 active low |
| 8 | WAIT0PINPOLARITY | R/W | 0h | Selects the polarity of input pin WAIT0 1 WAIT0 active high 0 WAIT0 active low |
| 7:5 | RESERVED_0 | R | 0h | Write 0's for future compatibility. Read returns 0 |
| 4 | WRITEPROTECT | R/W | 0h | Controls the WP output pin level 1 WP output pin is high 0 WP output pin is low |
| 3:2 | RESERVED_2 | R | 0h | Write 0's for future compatibility. Read returns 0 |
| 1 | LIMITEDADDRESS | R/W | 0h | Limited Address device support 1 A26-A11 are not modified during an external
memory access.
0 No effect |
| 0 | NANDFORCEPOSTEDWRITE | R/W | 0h | Enables the Force Posted Write feature to NAND Cmd/Add/Data location 1 Enables Force Posted Write 0 Disables Force Posted Write |