SPRUJ42E March 2022 – October 2024 AM2631 , AM2631-Q1 , AM2632 , AM2632-Q1 , AM2634 , AM2634-Q1
PRODUCTION DATA
CMPSS Low DAC Value Shadow Register 2
Return to Summary Table
| Instance Name | Physical Address |
|---|---|
| CMPSSB0 | 5022 003Ah |
| CMPSSB1 | 5022 103Ah |
| CMPSSB2 | 5022 203Ah |
| CMPSSB3 | 5022 303Ah |
| CMPSSB4 | 5022 403Ah |
| CMPSSB5 | 5022 503Ah |
| CMPSSB6 | 5022 603Ah |
| CMPSSB7 | 5022 703Ah |
| CMPSSB8 | 5022 803Ah |
| CMPSSB9 | 5022 903Ah |
| 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 |
| RESERVED_1 | DACVAL | ||||||
| R | R/W | ||||||
| 0h | 0h | ||||||
| 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
| DACVAL | |||||||
| R/W | |||||||
| 0h | |||||||
| Bit | Field | Type | Reset | Description |
|---|---|---|---|---|
| 15:12 | RESERVED_1 | R | 0h | Reserved |
| 11:0 | DACVAL | R/W | 0h | Low DAC shadow register2 value. Value of DACHVALS2 is loaded into DACHVALA when DE mode is enabled and selected DEACTIVE input is asserted. |