SPRUJ42E March 2022 – October 2024 AM2631 , AM2631-Q1 , AM2632 , AM2632-Q1 , AM2634 , AM2634-Q1
PRODUCTION DATA
The Control for Region a
Return to Summary Table
Offset = Base + (j * 10h); where j = 0 to 5d
| Instance Name | Physical Address |
|---|---|
| ICSSM0 | 4800 9020h + formula |
| 31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 |
| EN | RESERVED | ||||||
| R/W | NONE | ||||||
| 0h | 0h | ||||||
| 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 |
| RESERVED | |||||||
| NONE | |||||||
| 0h | |||||||
| 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 |
| RESERVED | |||||||
| NONE | |||||||
| 0h | |||||||
| 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
| RESERVED | SIZE | ||||||
| NONE | R/W | ||||||
| 0h | 0h | ||||||
| Bit | Field | Type | Reset | Description |
|---|---|---|---|---|
| 31 | EN | R/W | 0h | Enable for the Region |
| 30:6 | RESERVED | NONE | 0h | Reserved |
| 5:0 | SIZE | R/W | 0h | Size of the Region in Address Bits. 0 = 1 byte, 1 = 2B, 2 = 4B, 3 = 8B, etc. up to 32 = 4GB. |