SPRUJ42E March 2022 – October 2024 AM2631 , AM2631-Q1 , AM2632 , AM2632-Q1 , AM2634 , AM2634-Q1
PRODUCTION DATA
CMPSS Ramp Delay Shadow Register.
Return to Summary Table
| Instance Name | Physical Address |
|---|---|
| CMPSSA0 | 5020 002Ah |
| CMPSSA1 | 5020 102Ah |
| CMPSSA2 | 5020 202Ah |
| CMPSSA3 | 5020 302Ah |
| CMPSSA4 | 5020 402Ah |
| CMPSSA5 | 5020 502Ah |
| CMPSSA6 | 5020 602Ah |
| CMPSSA7 | 5020 702Ah |
| CMPSSA8 | 5020 802Ah |
| CMPSSA9 | 5020 902Ah |
| 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 |
| RESERVED_1 | DELAY | ||||||
| R | R/W | ||||||
| 0h | 0h | ||||||
| 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
| DELAY | |||||||
| R/W | |||||||
| 0h | |||||||
| Bit | Field | Type | Reset | Description |
|---|---|---|---|---|
| 15:13 | RESERVED_1 | R | 0h | Reserved |
| 12:0 | DELAY | R/W | 0h | Ramp delay shadow value. Unlatched value to be loaded into RAMPDLYA. |