SPRUJ42E March 2022 – October 2024 AM2631 , AM2631-Q1 , AM2632 , AM2632-Q1 , AM2634 , AM2634-Q1
PRODUCTION DATA
CMPSS Comparator Control Register.
Return to Summary Table
| Instance Name | Physical Address |
|---|---|
| CMPSSA0 | 5020 0000h |
| CMPSSA1 | 5020 1000h |
| CMPSSA2 | 5020 2000h |
| CMPSSA3 | 5020 3000h |
| CMPSSA4 | 5020 4000h |
| CMPSSA5 | 5020 5000h |
| CMPSSA6 | 5020 6000h |
| CMPSSA7 | 5020 7000h |
| CMPSSA8 | 5020 8000h |
| CMPSSA9 | 5020 9000h |
| 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 |
| COMPDACE | ASYNCLEN | CTRIPOUTLSEL | CTRIPLSEL | COMPLINV | COMPLSOURCE | ||
| R/W | R/W | R/W | R/W | R/W | R/W | ||
| 0h | 0h | 0h | 0h | 0h | 0h | ||
| 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
| RESERVED_1 | ASYNCHEN | CTRIPOUTHSEL | CTRIPHSEL | COMPHINV | COMPHSOURCE | ||
| R | R/W | R/W | R/W | R/W | R/W | ||
| 0h | 0h | 0h | 0h | 0h | 0h | ||
| Bit | Field | Type | Reset | Description |
|---|---|---|---|---|
| 15 | COMPDACE | R/W | 0h | Comparator/DAC enable. 0 Comparator/DAC disabled 1 Comparator/DAC enabled |
| 14 | ASYNCLEN | R/W | 0h | Low comparator asynchronous path enable. Allows asynchronous comparator output to feed into OR gate with latched digital filter signal when CTRIPLSEL=3 or CTRIPOUTLSEL=3. 0 Asynchronous comparator output does not feed into OR gate with latched digital filter output 1 Asynchronous comparator output feeds into OR gate with latched digital filter output |
| 13:12 | CTRIPOUTLSEL | R/W | 0h | Low comparator CTRIPOUTL source select. 0 Asynchronous comparator output drives CTRIPOUTL 1 Synchronous comparator output drives CTRIPOUTL 2 Output of digital filter drives CTRIPOUTL 3 Latched output of digital filter drives CTRIPOUTL |
| 11:10 | CTRIPLSEL | R/W | 0h | Low comparator CTRIPL source select. 0 Asynchronous comparator output drives CTRIPL 1 Synchronous comparator output drives CTRIPL 2 Output of digital filter drives CTRIPL 3 Latched output of digital filter drives CTRIPL |
| 9 | COMPLINV | R/W | 0h | Low comparator output invert. 0 Output of comparator is not inverted 1 Output of comparator is inverted |
| 8 | COMPLSOURCE | R/W | 0h | CompL Pos Mux Select 0 positive mux selects INL_3p3v voltage [default] 1 postive mux selects INH_3p3v |
| 7 | RESERVED_1 | R | 0h | Reserved |
| 6 | ASYNCHEN | R/W | 0h | High comparator asynchronous path enable. Allows asynchronous comparator output to feed into OR gate with latched digital filter signal when CTRIPHSEL=3 or CTRIPOUTHSEL=3. 0 Asynchronous comparator output does not feed into OR gate with latched digital filter output 1 Asynchronous comparator output feeds into OR gate with latched digital filter output |
| 5:4 | CTRIPOUTHSEL | R/W | 0h | High comparator CTRIPOUTH source select. 0 Asynchronous comparator output drives CTRIPOUTH 1 Synchronous comparator output drives CTRIPOUTH 2 Output of digital filter drives CTRIPOUTH 3 Latched output of digital filter drives CTRIPOUTH |
| 3:2 | CTRIPHSEL | R/W | 0h | High comparator CTRIPH source select. 0 Asynchronous comparator output drives CTRIPH 1 Synchronous comparator output drives CTRIPH 2 Output of digital filter drives CTRIPH 3 Latched output of digital filter drives CTRIPH |
| 1 | COMPHINV | R/W | 0h | High comparator output invert. 0 Output of comparator is not inverted 1 Output of comparator is inverted |
| 0 | COMPHSOURCE | R/W | 0h | CompH neg Mux slect 0 negative mux selects DAC voltage [default] 1 negative mux selects INL_3p3v |