SPRUJ42E March 2022 – October 2024 AM2631 , AM2631-Q1 , AM2632 , AM2632-Q1 , AM2634 , AM2634-Q1
PRODUCTION DATA
This register is used to enable and configure the Temperature sensors present in the device.
Return to Summary Table
| Instance Name | Physical Address |
|---|---|
| TOP_CTRL | 50D8 0D00h |
| 31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 |
| RESERVED | TSENSE_CFG_TMPSOFF | RESERVED | TSENSE_CFG_BGROFF | ||||
| NONE | R/W | NONE | R/W | ||||
| 0h | 1h | 0h | 1h | ||||
| 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 |
| RESERVED | TSENSE_CFG_AIPOFF | RESERVED | TSENSE_CFG_SNSR_MX_HIZ | ||||
| NONE | R/W | NONE | R/W | ||||
| 0h | 1h | 0h | 1h | ||||
| 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 |
| RESERVED | TSENSE_CFG_DELAY | ||||||
| NONE | R/W | ||||||
| 0h | 0h | ||||||
| 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
| TSENSE_CFG_SENSOR_SEL | RESERVED | TSENSE_CFG_ENABLE | |||||
| R/W | NONE | R/W | |||||
| 0h | 0h | 0h | |||||
| Bit | Field | Type | Reset | Description |
|---|---|---|---|---|
| 31:29 | RESERVED | NONE | 0h | Reserved |
| 28 | TSENSE_CFG_TMPSOFF | R/W | 1h | Temperature sensor off 0 : on 1 : off **Note: This bit will only be reset by PORz. |
| 27:25 | RESERVED | NONE | 0h | Reserved |
| 24 | TSENSE_CFG_BGROFF | R/W | 1h | BandGap on/off control 1 : off 0 : on **Note: This bit will only be reset by PORz. |
| 23:21 | RESERVED | NONE | 0h | Reserved |
| 20 | TSENSE_CFG_AIPOFF | R/W | 1h | 1 : iddq mode select 0 : normal mode **Note: This bit will only be reset by PORz. |
| 19:17 | RESERVED | NONE | 0h | Reserved |
| 16 | TSENSE_CFG_SNSR_MX_HIZ | R/W | 1h | Sensor mux hiz control 0 : normal operation. Mux will select either one of the anlaog sensor 1 : mux will be high impedence **Note: This bit will only be reset by PORz. |
| 15:14 | RESERVED | NONE | 0h | Reserved |
| 13:8 | TSENSE_CFG_DELAY | R/W | 0h | Number of wait clock cycles between each TMPS Readout. Configure a Non zero value as delay value since configuring 0 is not allowed **Note: This bit will only be reset by PORz. |
| 7:4 | TSENSE_CFG_SENSOR_SEL | R/W | 0h | Sensor Selection sensor enable bits for each sensor 0 : sensor disable 1 : sensor enable bit 3:temp_sensor3 bit 2:temp_sensor2 bit 1:temp_sensor1 bit 0:temp_sensor0 **Note: This bit will only be reset by PORz. |
| 3:1 | RESERVED | NONE | 0h | Reserved |
| 0 | TSENSE_CFG_ENABLE | R/W | 0h | Temperature controller enable **Note: This bit will only be reset by PORz. |