SPRUJ42E March 2022 – October 2024 AM2631 , AM2631-Q1 , AM2632 , AM2632-Q1 , AM2634 , AM2634-Q1
PRODUCTION DATA
DE control register.
Return to Summary Table
| Instance Name | Physical Address |
|---|---|
| EPWM0_G0 | 5000 0800h |
| EPWM0_G1 | 5004 0800h |
| EPWM0_G2 | 5008 0800h |
| EPWM0_G3 | 500C 0800h |
| EPWM1_G0 | 5000 1800h |
| EPWM1_G1 | 5004 1800h |
| EPWM1_G2 | 5008 1800h |
| EPWM1_G3 | 500C 1800h |
| EPWM2_G0 | 5000 2800h |
| EPWM2_G1 | 5004 2800h |
| EPWM2_G2 | 5008 2800h |
| EPWM2_G3 | 500C 2800h |
| EPWM3_G0 | 5000 3800h |
| EPWM3_G1 | 5004 3800h |
| EPWM3_G2 | 5008 3800h |
| EPWM3_G3 | 500C 3800h |
| EPWM4_G0 | 5000 4800h |
| EPWM4_G1 | 5004 4800h |
| EPWM4_G2 | 5008 4800h |
| EPWM4_G3 | 500C 4800h |
| EPWM5_G0 | 5000 5800h |
| EPWM5_G1 | 5004 5800h |
| EPWM5_G2 | 5008 5800h |
| EPWM5_G3 | 500C 5800h |
| EPWM6_G0 | 5000 6800h |
| EPWM6_G1 | 5004 6800h |
| EPWM6_G2 | 5008 6800h |
| EPWM6_G3 | 500C 6800h |
| EPWM7_G0 | 5000 7800h |
| EPWM7_G1 | 5004 7800h |
| EPWM7_G2 | 5008 7800h |
| EPWM7_G3 | 500C 7800h |
| EPWM8_G0 | 5000 8800h |
| EPWM8_G1 | 5004 8800h |
| EPWM8_G2 | 5008 8800h |
| EPWM8_G3 | 500C 8800h |
| EPWM9_G0 | 5000 9800h |
| EPWM9_G1 | 5004 9800h |
| EPWM9_G2 | 5008 9800h |
| EPWM9_G3 | 500C 9800h |
| EPWM10_G0 | 5000 A800h |
| EPWM10_G1 | 5004 A800h |
| EPWM10_G2 | 5008 A800h |
| EPWM10_G3 | 500C A800h |
| EPWM11_G0 | 5000 B800h |
| EPWM11_G1 | 5004 B800h |
| EPWM11_G2 | 5008 B800h |
| EPWM11_G3 | 500C B800h |
| EPWM12_G0 | 5000 C800h |
| EPWM12_G1 | 5004 C800h |
| EPWM12_G2 | 5008 C800h |
| EPWM12_G3 | 500C C800h |
| EPWM13_G0 | 5000 D800h |
| EPWM13_G1 | 5004 D800h |
| EPWM13_G2 | 5008 D800h |
| EPWM13_G3 | 500C D800h |
| EPWM14_G0 | 5000 E800h |
| EPWM14_G1 | 5004 E800h |
| EPWM14_G2 | 5008 E800h |
| EPWM14_G3 | 500C E800h |
| EPWM15_G0 | 5000 F800h |
| EPWM15_G1 | 5004 F800h |
| EPWM15_G2 | 5008 F800h |
| EPWM15_G3 | 500C F800h |
| EPWM16_G0 | 5001 0800h |
| EPWM16_G1 | 5005 0800h |
| EPWM16_G2 | 5009 0800h |
| EPWM16_G3 | 500D 0800h |
| EPWM17_G0 | 5001 1800h |
| EPWM17_G1 | 5005 1800h |
| EPWM17_G2 | 5009 1800h |
| EPWM17_G3 | 500D 1800h |
| EPWM18_G0 | 5001 2800h |
| EPWM18_G1 | 5005 2800h |
| EPWM18_G2 | 5009 2800h |
| EPWM18_G3 | 500D 2800h |
| EPWM19_G0 | 5001 3800h |
| EPWM19_G1 | 5005 3800h |
| EPWM19_G2 | 5009 3800h |
| EPWM19_G3 | 500D 3800h |
| EPWM20_G0 | 5001 4800h |
| EPWM20_G1 | 5005 4800h |
| EPWM20_G2 | 5009 4800h |
| EPWM20_G3 | 500D 4800h |
| EPWM21_G0 | 5001 5800h |
| EPWM21_G1 | 5005 5800h |
| EPWM21_G2 | 5009 5800h |
| EPWM21_G3 | 500D 5800h |
| EPWM22_G0 | 5001 6800h |
| EPWM22_G1 | 5005 6800h |
| EPWM22_G2 | 5009 6800h |
| EPWM22_G3 | 500D 6800h |
| EPWM23_G0 | 5001 7800h |
| EPWM23_G1 | 5005 7800h |
| EPWM23_G2 | 5009 7800h |
| EPWM23_G3 | 500D 7800h |
| EPWM24_G0 | 5001 8800h |
| EPWM24_G1 | 5005 8800h |
| EPWM24_G2 | 5009 8800h |
| EPWM24_G3 | 500D 8800h |
| EPWM25_G0 | 5001 9800h |
| EPWM25_G1 | 5005 9800h |
| EPWM25_G2 | 5009 9800h |
| EPWM25_G3 | 500D 9800h |
| EPWM26_G0 | 5001 A800h |
| EPWM26_G1 | 5005 A800h |
| EPWM26_G2 | 5009 A800h |
| EPWM26_G3 | 500D A800h |
| EPWM27_G0 | 5001 B800h |
| EPWM27_G1 | 5005 B800h |
| EPWM27_G2 | 5009 B800h |
| EPWM27_G3 | 500D B800h |
| EPWM28_G0 | 5001 C800h |
| EPWM28_G1 | 5005 C800h |
| EPWM28_G2 | 5009 C800h |
| EPWM28_G3 | 500D C800h |
| EPWM29_G0 | 5001 D800h |
| EPWM29_G1 | 5005 D800h |
| EPWM29_G2 | 5009 D800h |
| EPWM29_G3 | 500D D800h |
| EPWM30_G0 | 5001 E800h |
| EPWM30_G1 | 5005 E800h |
| EPWM30_G2 | 5009 E800h |
| EPWM30_G3 | 500D E800h |
| EPWM31_G0 | 5001 F800h |
| EPWM31_G1 | 5005 F800h |
| EPWM31_G2 | 5009 F800h |
| EPWM31_G3 | 500D F800h |
| 31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 |
| RESERVED_2 | |||||||
| R | |||||||
| 0h | |||||||
| 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 |
| RESERVED_2 | |||||||
| R | |||||||
| 0h | |||||||
| 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 |
| REENTRYDLY | |||||||
| R/W | |||||||
| 0h | |||||||
| 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
| RESERVED_1 | MODE | ENABLE | |||||
| R | R/W | R/W | |||||
| 0h | 0h | 0h | |||||
| Bit | Field | Type | Reset | Description |
|---|---|---|---|---|
| 31:16 | RESERVED_2 | R | 0h | Reserved |
| 15:8 | REENTRYDLY | R/W | 0h | Determines the blocking window after DEACTIVE flag is cleared in which setting of DEACTIVE flag is prevented from being set. 0 : No blocking 1 : Blocked until 1 PWMSYNCOUT event 2 : Blocked until 2 PWMSYNCOUT events . . 255 : Blocked until 127 PWMSYNCOUT events |
| 7:2 | RESERVED_1 | R | 0h | Reserved |
| 1 | MODE | R/W | 0h | 0 : DEACTIVE flag works in cycle by cycle mode. On every PWMSYNCOUT, set condition of DEACTIVE flag is evaluated. If the set condition is not present the flag is cleared. 1 : DEACTIVE flag works in one shot mode [hardware set] and software clear. |
| 0 | ENABLE | R/W | 0h | DE function enable 0 : Diode Emulation mode functionality is disabled. DEACTIVE flag is not set on a TRIPH_OR_TRIPL event. 1 : Diode Emulation mode functionality is enabled. DEACTIVE flag is set on a TRIPH_OR_TRIPL event. Note: ENABLE bit is cleared on a PWMTRIP event. Software has to re-enable this bit after PWMTRIP condition is serviced. |