SPRUJ42E March 2022 – October 2024 AM2631 , AM2631-Q1 , AM2632 , AM2632-Q1 , AM2634 , AM2634-Q1
PRODUCTION DATA
Note: Bit 4 enables the wake-up interrupt, but this interrupt is not mapped into the IIR register. Therefore, when an interrupt occurs and there is no interrupt pending in the IIR register, the SSR[1] bit must be checked. To clear the wake-up interrupt, bit SCR[4] must be reset to 0.
Return to Summary Table
| Instance Name | Physical Address |
|---|---|
| UART0 | 5230 0040h |
| UART1 | 5230 1040h |
| UART2 | 5230 2040h |
| UART3 | 5230 3040h |
| UART4 | 5230 4040h |
| UART5 | 5230 5040h |
| 31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 |
| RESERVED_24 | |||||||
| R | |||||||
| 0h | |||||||
| 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 |
| RESERVED_24 | |||||||
| R | |||||||
| 0h | |||||||
| 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 |
| RESERVED_24 | |||||||
| R | |||||||
| 0h | |||||||
| 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
| RX_TRIG_GRANU1 | TX_TRIG_GRANU1 | DSR_IT | RX_CTS_DSR_WAKE_UP_ENABLE | TX_EMPTY_CTL_IT | DMA_MODE_2 | DMA_MODE_CTL | |
| R/W | R/W | R/W | R/W | R/W | R/W | R/W | |
| 0h | 0h | 0h | 0h | 0h | 0h | 0h | |
| Bit | Field | Type | Reset | Description |
|---|---|---|---|---|
| 31:8 | RESERVED_24 | R | 0h | |
| 7 | RX_TRIG_GRANU1 | R/W | 0h | 1 ENABLES THE GRANULARITY OF 1 FOR TRIGGER RX
LEVEL.
0 DISABLES THE GRANULARITY OF 1 FOR TRIGGER
RX LEVEL. |
| 6 | TX_TRIG_GRANU1 | R/W | 0h | 1 Enables the granularity of 1 for trigger TX
level.
0 DISABLES THE GRANULARITY OF 1 FOR TRIGGER
TX LEVEL. |
| 5 | DSR_IT | R/W | 0h | 1 ENABLES DSR* INTERRUPT. 0 DISABLES DSR* INTERRUPT. |
| 4 | RX_CTS_DSR_WAKE_UP_ENABLE | R/W | 0h | 1 Waits for a falling edge of pins RX, CTS*
or DSR* to generate an interrupt
0 DISABLES THE WAKE UP INTERRUPT AND CLEARS
SSR[1]. |
| 3 | TX_EMPTY_CTL_IT | R/W | 0h | 1 THE THR INTERRUPT IS GENERATED WHEN TX FIFO
AND TX SHIFT REGISTER ARE EMPTY.
0 Normal mode for THR interrupt (See UART
mode interrupts table). |
| 2:1 | DMA_MODE_2 | R/W | 0h | Used to specify the DMA mode valid if SCR[0] = 1 3 DMA mode 3 (UART_nDMA_REQ[0] in TX)
2 DMA mode 2 (UART_nDMA_REQ[0] in RX)
1 DMA mode 1 (UART_nDMA_REQ[0] in TX,
UART_nDMA_REQ[1] in RX)
0 DMA mode 0 (no DMA) |
| 0 | DMA_MODE_CTL | R/W | 0h | 1 The DMA_MODE is set with SCR[2:1] 0 The DMA_MODE is set with FCR[3] |