SPRUJ42E March 2022 – October 2024 AM2631 , AM2631-Q1 , AM2632 , AM2632-Q1 , AM2634 , AM2634-Q1
PRODUCTION DATA
CMPSS Config1 Register.
Return to Summary Table
| Instance Name | Physical Address |
|---|---|
| CMPSSB0 | 5022 003Ch |
| CMPSSB1 | 5022 103Ch |
| CMPSSB2 | 5022 203Ch |
| CMPSSB3 | 5022 303Ch |
| CMPSSB4 | 5022 403Ch |
| CMPSSB5 | 5022 503Ch |
| CMPSSB6 | 5022 603Ch |
| CMPSSB7 | 5022 703Ch |
| CMPSSB8 | 5022 803Ch |
| CMPSSB9 | 5022 903Ch |
| 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 |
| SPARE | |||||||
| R/W | |||||||
| 0h | |||||||
| 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
| COMPLHYS | COMPHHYS | ||||||
| R/W | R/W | ||||||
| 0h | 0h | ||||||
| Bit | Field | Type | Reset | Description |
|---|---|---|---|---|
| 15:8 | SPARE | R/W | 0h | SPARE |
| 7:4 | COMPLHYS | R/W | 0h | CompL Hysteresis COMPLHYS[3] : reserved COMPLHYS[2] : Controls which comparator output value hysteresis is applied to. 1'b0 : Hysteresis is applied when the comparator output is 1'b1 1'b1 : Hysteresis is applied when the comparator output is 1'b0 COMPLHYS[1:0] = hysteresis value 2'b00 : 0 LSB 2'b01 : 17.5 LSB 2'b10 : 35 LSB 2'b11 : 52.5 LSB |
| 3:0 | COMPHHYS | R/W | 0h | CompH Hysteresis COMPHHYS[3] : reserved COMPHHYS[2] : Controls which comparator output value hysteresis is applied to. 1'b0 : Hysteresis is applied when the comparator output is 1'b1 1'b1 : Hysteresis is applied when the comparator output is 1'b0 COMPHHYS[1:0] = hysteresis value 2'b00 : 0 LSB 2'b01 : 17.5 LSB 2'b10 : 35 LSB 2'b11 : 52.5 LSB |