SPRUJ42E March 2022 – October 2024 AM2631 , AM2631-Q1 , AM2632 , AM2632-Q1 , AM2634 , AM2634-Q1
PRODUCTION DATA
CTRIPH Filter Clock Control Register.
Return to Summary Table
| Instance Name | Physical Address |
|---|---|
| CMPSSA0 | 5020 0032h |
| CMPSSA1 | 5020 1032h |
| CMPSSA2 | 5020 2032h |
| CMPSSA3 | 5020 3032h |
| CMPSSA4 | 5020 4032h |
| CMPSSA5 | 5020 5032h |
| CMPSSA6 | 5020 6032h |
| CMPSSA7 | 5020 7032h |
| CMPSSA8 | 5020 8032h |
| CMPSSA9 | 5020 9032h |
| 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 |
| CLKPRESCALE | |||||||
| R/W | |||||||
| 0h | |||||||
| 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
| CLKPRESCALE | |||||||
| R/W | |||||||
| 0h | |||||||
| Bit | Field | Type | Reset | Description |
|---|---|---|---|---|
| 15:0 | CLKPRESCALE | R/W | 0h | High filter sample clock prescale. Number of system clocks between samples is CLKPRESCALE+1. |