SPRUJ42E March 2022 – October 2024 AM2631 , AM2631-Q1 , AM2632 , AM2632-Q1 , AM2634 , AM2634-Q1
PRODUCTION DATA
High-level (Z) Threshold Register for Ch4.
Return to Summary Table
| Instance Name | Physical Address |
|---|---|
| SDFM0 | 5026 8098h |
| SDFM1 | 5026 9098h |
| 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 |
| RESERVED_1 | HLTZ | ||||||
| R | R/W | ||||||
| 0h | 0h | ||||||
| 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
| HLTZ | |||||||
| R/W | |||||||
| 0h | |||||||
| Bit | Field | Type | Reset | Description |
|---|---|---|---|---|
| 15 | RESERVED_1 | R | 0h | Reserved |
| 14:0 | HLTZ | R/W | 0h | Unsigned High-level threshold [Z] for the comparator filter output Primarily intended for detecting "zero"-crossing events. Unlike the primary comparator SDCMPHx, it does not have the ability to generate an interrupt. |