SPRUJ42E March 2022 – October 2024 AM2631 , AM2631-Q1 , AM2632 , AM2632-Q1 , AM2634 , AM2634-Q1
PRODUCTION DATA
Comparator Filter Data Register (16b) for Ch3.
Return to Summary Table
| Instance Name | Physical Address |
|---|---|
| SDFM0 | 5026 8074h |
| SDFM1 | 5026 9074h |
| 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 |
| DATA16 | |||||||
| R | |||||||
| 0h | |||||||
| 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
| DATA16 | |||||||
| R | |||||||
| 0h | |||||||
| Bit | Field | Type | Reset | Description |
|---|---|---|---|---|
| 15:0 | DATA16 | R | 0h | Comparator Data output - 16bonly |