SPRUJ42E March 2022 – October 2024 AM2631 , AM2631-Q1 , AM2632 , AM2632-Q1 , AM2634 , AM2634-Q1
PRODUCTION DATA
Comparator Filter Parameter Register for Ch2.
Return to Summary Table
| Instance Name | Physical Address |
|---|---|
| SDFM0 | 5026 804Ah |
| SDFM1 | 5026 904Ah |
| 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 |
| CEVT2SEL | CEN | CEVT1SEL | HZEN | MFIE | CS1_CS0 | ||
| R/W | R/W | R/W | R/W | R/W | R/W | ||
| 0h | 0h | 0h | 0h | 0h | 0h | ||
| 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
| CS1_CS0 | EN_CEVT2 | EN_CEVT1 | COSR | ||||
| R/W | R/W | R/W | R/W | ||||
| 0h | 0h | 0h | 0h | ||||
| Bit | Field | Type | Reset | Description |
|---|---|---|---|---|
| 15:14 | CEVT2SEL | R/W | 0h | Comparator Event2 Select 00: COMPL1 01:COMPL1 OR COMPH1 10:COMPL2 11:COMPL2 OR COMPH2 |
| 13 | CEN | R/W | 0h | Comparator Filter enable 0:Disable comparator filter 1:Enable comparator filter |
| 12:11 | CEVT1SEL | R/W | 0h | Comparator Event1 Select 00: COMPH1 01:COMPL1 OR COMPH1 10:COMPH2 11:COMPL2 OR COMPH2 |
| 10 | HZEN | R/W | 0h | High level [Z] Threshold crossing output enable 0:Disable Higher level Threshold [Z] crossing 1:Enable Higher level Threhold [Z] crossing |
| 9 | MFIE | R/W | 0h | Modulator Failure Interrupt Enable 0:Disable modulator failure interrupt and its flag 1:Enable modulator failure interrupt and its flag |
| 8:7 | CS1_CS0 | R/W | 0h | Comparator filter structure 00:Comparator filter runs with a sincfast structure 01:Comparator filter runs with a Sinc1 structure 10:Comparator filter runs with a Sinc2 structure 11:Comparator filter runs with a Sinc3 structure |
| 6 | EN_CEVT2 | R/W | 0h | CEVT2 interrupt enable 0:Disable CEVT2 interrupt 1:Enable CEVT2 interrupt |
| 5 | EN_CEVT1 | R/W | 0h | CEVT1 interrupt enable 0:Disable CEVT1 interrupt 1:Enable CEVT1 interrupt |
| 4:0 | COSR | R/W | 0h | Comparator Oversampling ratio. The actual rate is COSR + 1. These bits set the oversampling ratio of the filter. 0x1F represents an oversampling ratio of 32 |