SPRUJ42E March 2022 – October 2024 AM2631 , AM2631-Q1 , AM2632 , AM2632-Q1 , AM2634 , AM2634-Q1
PRODUCTION DATA
QEP Source Select Register.
Return to Summary Table
| Instance Name | Physical Address |
|---|---|
| EQEP0 | 5027 006Ch |
| EQEP1 | 5027 106Ch |
| EQEP2 | 5027 206Ch |
| 31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 |
| RESERVED_4 | QEPSSEL | ||||||
| R | R/W | ||||||
| 0h | 0h | ||||||
| 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 |
| RESERVED_3 | QEPISEL | ||||||
| R | R/W | ||||||
| 0h | 0h | ||||||
| 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 |
| RESERVED_2 | QEPBSEL | ||||||
| R | R/W | ||||||
| 0h | 0h | ||||||
| 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
| RESERVED_1 | QEPASEL | ||||||
| R | R/W | ||||||
| 0h | 0h | ||||||
| Bit | Field | Type | Reset | Description |
|---|---|---|---|---|
| 31:29 | RESERVED_4 | R | 0h | Reserved |
| 28:24 | QEPSSEL | R/W | 0h | QEP Strobe source select: 0x0 : Reserved 0x1 : Device Pin 0x2 : PWMXBAR.Out[0] 0x3 : PWMXBAR.Out[1] ... 0x1F : PWMXBAR.Out[29] Note: eQEP needs to be disabled before configuring these bits as it can lead to unexpected behavior if eQEP is running. |
| 23:21 | RESERVED_3 | R | 0h | Reserved |
| 20:16 | QEPISEL | R/W | 0h | QEP Index source select: 0x0 : Reserved 0x1 : Device Pin 0x2 : PWMXBAR.Out[0] 0x3 : PWMXBAR.Out[1] ... 0x1F : PWMXBAR.Out[29] Note: eQEP needs to be disabled before configuring these bits as it can lead to unexpected behavior if eQEP is running. |
| 15:13 | RESERVED_2 | R | 0h | Reserved |
| 12:8 | QEPBSEL | R/W | 0h | QEPB source select: 0x0 : Reserved 0x1 : Device Pin 0x2 : PWMXBAR.Out[0] 0x3 : PWMXBAR.Out[1] ... 0x1F : PWMXBAR.Out[29] Note: eQEP needs to be disabled before configuring these bits as it can lead to unexpected behavior if eQEP is running. |
| 7:5 | RESERVED_1 | R | 0h | Reserved |
| 4:0 | QEPASEL | R/W | 0h | QEPA source select: 0x0 : Reserved 0x1 : Device Pin 0x2 : PWMXBAR.Out[0] 0x3 : PWMXBAR.Out[1] ... 0x1F : PWMXBAR.Out[29] Note: eQEP needs to be disabled before configuring these bits as it can lead to unexpected behavior if eQEP is running. |