SPRUJ42E March 2022 – October 2024 AM2631 , AM2631-Q1 , AM2632 , AM2632-Q1 , AM2634 , AM2634-Q1
PRODUCTION DATA
QEP Capture Period Latch .
Return to Summary Table
| Instance Name | Physical Address |
|---|---|
| EQEP0 | 5027 0040h |
| EQEP1 | 5027 1040h |
| EQEP2 | 5027 2040h |
| 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 |
| QCPRDLAT | |||||||
| R | |||||||
| 0h | |||||||
| 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
| QCPRDLAT | |||||||
| R | |||||||
| 0h | |||||||
| Bit | Field | Type | Reset | Description |
|---|---|---|---|---|
| 15:0 | QCPRDLAT | R | 0h | EQEP capture period value can be latched into this register on two events viz., unit timeout event, Reading the eQEP position counter. |