SPRUJ42E March 2022 – October 2024 AM2631 , AM2631-Q1 , AM2632 , AM2632-Q1 , AM2634 , AM2634-Q1
PRODUCTION DATA
Position Compare Control .
Return to Summary Table
| Instance Name | Physical Address |
|---|---|
| EQEP0 | 5027 002Eh |
| EQEP1 | 5027 102Eh |
| EQEP2 | 5027 202Eh |
| 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 |
| PCSHDW | PCLOAD | PCPOL | PCE | PCSPW | |||
| R/W | R/W | R/W | R/W | R/W | |||
| 0h | 0h | 0h | 0h | 0h | |||
| 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
| PCSPW | |||||||
| R/W | |||||||
| 0h | |||||||
| Bit | Field | Type | Reset | Description |
|---|---|---|---|---|
| 15 | PCSHDW | R/W | 0h | Position compare of shadow enable 1 Shadow enabled 0 Shadow disabled, load Immediate |
| 14 | PCLOAD | R/W | 0h | Position compare of shadow load 1 Load when QPOSCNT = QPOSCMP 0 Load on QPOSCNT = 0 |
| 13 | PCPOL | R/W | 0h | Polarity of sync output 1 Active LOW pulse output 0 Active HIGH pulse output |
| 12 | PCE | R/W | 0h | Position compare enable/disable 1 Enable position compare unit 0 Disable position compare unit |
| 11:0 | PCSPW | R/W | 0h | Select-position-compare sync output pulse width 4095 4096 * 4 * SYSCLKOUT cycles 1 2 * 4 * SYSCLKOUT cycles 0 1 * 4 * SYSCLKOUT cycles |