SPRUJ42E March 2022 – October 2024 AM2631 , AM2631-Q1 , AM2632 , AM2632-Q1 , AM2634 , AM2634-Q1
PRODUCTION DATA
Strobe Position Latch.
Return to Summary Table
| Instance Name | Physical Address |
|---|---|
| EQEP0 | 5027 0014h |
| EQEP1 | 5027 1014h |
| EQEP2 | 5027 2014h |
| 31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 |
| QPOSSLAT | |||||||
| R | |||||||
| 0h | |||||||
| 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 |
| QPOSSLAT | |||||||
| R | |||||||
| 0h | |||||||
| 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 |
| QPOSSLAT | |||||||
| R | |||||||
| 0h | |||||||
| 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
| QPOSSLAT | |||||||
| R | |||||||
| 0h | |||||||
| Bit | Field | Type | Reset | Description |
|---|---|---|---|---|
| 31:0 | QPOSSLAT | R | 0h | Strobe Position Latch The position-counter value is latched into this register on a strobe event as defined by the QEPCTL[SEL] bits. |