SPRUJ42E March 2022 – October 2024 AM2631 , AM2631-Q1 , AM2632 , AM2632-Q1 , AM2634 , AM2634-Q1
PRODUCTION DATA
Observed Max value of check being enabled on minotoring unit 2
Return to Summary Table
| Instance Name | Physical Address |
|---|---|
| ECAP0 | 5024 0124h |
| ECAP1 | 5024 1124h |
| ECAP2 | 5024 2124h |
| ECAP3 | 5024 3124h |
| ECAP4 | 5024 4124h |
| ECAP5 | 5024 5124h |
| ECAP6 | 5024 6124h |
| ECAP7 | 5024 7124h |
| ECAP8 | 5024 8124h |
| ECAP9 | 5024 9124h |
| 31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 |
| MAX_VALUE | |||||||
| R | |||||||
| 0h | |||||||
| 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 |
| MAX_VALUE | |||||||
| R | |||||||
| 0h | |||||||
| 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 |
| MAX_VALUE | |||||||
| R | |||||||
| 0h | |||||||
| 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
| MAX_VALUE | |||||||
| R | |||||||
| 0h | |||||||
| Bit | Field | Type | Reset | Description |
|---|---|---|---|---|
| 31:0 | MAX_VALUE | R | 0h | Observed Min value of check being enabled on minotoring unit 2. Is updated when MUNIT_2_CTL.DEBUG_RANGE_EN is set to '1' |